Description

Description Microcontrollers with a 512-KB Flash memory, a 32-KB RAM, an I2C bus and hardware called "Advanced Vector Engine" for handling routine computations for two motores vector control. These high-performance microcontrollers feature single 5-V supply.
RoHS Compatible Product(s) (#) Available
Dry Packed Products Available

Package Information

Toshiba Package Name P-LQFP100-1414-0.50-002
Package Image P-LQFP100-1414-0.50-002
Pins 100
Mounting Surface Mount
Package Dimensions 보기
Land pattern dimensions 보기

 Please refer to the link destination to check the detailed size.

Description

Property Value Unit
Group Name M470 -
Number of bits 32 bit
ROM size 512 Kbyte
ROM type Flash -
RAM size 34 Kbyte
DMA controllers 32 ch
DMA controllers units 1 units
UART/SIO 4 ch
I2C 1 ch
vector engine Available -
3-phase PWM output 2 ch
A/D converters(12bit) 20 ch
Number of A/D converter(12bit) units 2 units
Timer/counter(16bit) 10 ch
watchdog timer Available -
Interrupt controllers 16 pins
Voltage detecting circuit Available -
Oscillation frequency detector Available -
Clock gear function Available -
trace func Available -
Power-on reset circuit Available -
On-chip debug function Available -
JTAG (Debug) Available -
I/O Port 79 port
incremental encoder input 2 ch
Internal Oscillator Available -
Supply Voltage
(V)
Operation Frequency
(MHz)
Operating Temp
(degC)
Minimum instruction
execution time (µsec)
4.5 to 5.5 1 to 120 -40 to 85 0.0083

Development Systems

Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Apr,2022

기술 문의

문의

문의

자주 있는 문의

자주 있는 문의

Notes

back to list
A new window will open