TMPM4GNF10FG

TXZ+4A

Description

Description TMPM4G group (1) are microcontrollers which contain 512 KB to 2048 KB of code Flash memory, 32 KB of data Flash memory and 194 KB to 258 KB of RAM, and are deploying the package of 100 pins to 177 pins.
Operation frequency of these product is up to 200 MHz. These products have wide variety of communication interfaces and many timers.
TMPM4G group (1) can be widely used for consumer and industry equipment such as OA equipment and digital products, etc.
RoHS Compatible Product(s) (#) Available
Dry Packed Products Available

Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.

Package Information

Toshiba Package Name P-LQFP100-1414-0.50-002
Package Image P-LQFP100-1414-0.50-002
Pins 100
Mounting Surface Mount
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Description

Property Value Unit
Group Name M4G -
Number of bits 32 bit
ROM size 1024 Kbyte
ROM type Flash -
Data flash 32 Kbyte
RAM size 258 Kbyte
Internal data bus width 32 bit
External data bus width 32 bit
External address space 64M byte
External Bus Interface Available -
Interrupt function 121 -
Number of External interrupt pins 17 pins
Number of IN ports 4 port
Number of OUT ports 1 port
Number of I/O ports 91 port
DMA controllers 43 ch
DMA controllers units 2 units
UART 4 ch
I2C 3 ch
TSPI 5 ch
Serial Memory Interface 1 ch
3-phase PWM output 1 ch
A/D converters(12bit) 16 ch
D/A converters(8bit) 2 ch
32bit timer/counter(32bit mode) 16 ch
32bit timer/counter(16bit mode) 32 ch
RTC 1 ch
watchdog timer Available -
Long Term Timer 1 ch
Power-on reset circuit Available -
Voltage detecting circuit Available -
Oscillation frequency detector Available -
Standby function IDLE / STOP1 / STOP2 -
On-chip debug function Available -
trace func Available -
Non Break Debug Interface 1 ch
dual clock operation Not Available -
CEC 1 ch
I2S (Inter-IC Sound) Interface 2 ch
Remote_control receiving circuit 1 ch
Interval Sensor Detection Circuit 1 units
Internal High speed Oscillator(IHOSC) Available -
FIR calculation Circuit Y -
Serial Peripheral Interface 1 ch
Storage temperature -55 to 125
Supply Voltage
(V)
Operation Frequency
(MHz)
Operating Temp
(degC)
Minimum instruction
execution time (µsec)
2.7 to 3.6 1 to 200 -40 to 85 0.005
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Oct,2023

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open