Description |
TMPM4K group (2) are microcontrollers which contain 128 KB to 1MB of code Flash memory, 32 KB of data Flash memory and 24 KB to 64KB of RAM, and are deploying the package of 64 pins to 100 pins. These products have peripheral functions which are suitable for motor and inverter control as AD Converter (ADC), Motor control circuit (A-PMD), Vector Engine (A-VE+), and Encoder input (A-ENC32). These products with 1MB of code Flash memory have two separate areas of 512KB each. This composition allows instructions to be read from one area, while the updated code is programmed into the other area in parallel. It supports firmware rotation using the memory swap function. The CPU core has a maximum operating frequency of 160MHz, a maximum operating temperature of 105℃, and an oscillation accuracy of less than ±1% for the built-in oscillator. The TMPM4K Group (2) microcontroller can be widely used in home appliances and industrial equipment. |
---|---|
RoHS Compatible Product(s) (#) | Available |
Dry Packed Products | Available |
Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.
Toshiba Package Name | P-LQFP64-1010-0.50-003 |
---|---|
Package Image | |
Pins | 64 |
Mounting | Surface Mount |
Package Dimensions | View |
Land pattern dimensions | View |
Please refer to the link destination to check the detailed size.
Property | Value | Unit |
---|---|---|
Group Name | M4K | - |
Number of bits | 32 | bit |
ROM size | 128 | Kbyte |
ROM type | Flash | - |
Data flash | 32 | Kbyte |
RAM size | 24 | Kbyte |
Internal data bus width | 32 | bit |
Interrupt function | 108 | - |
Number of External interrupt pins | 20 | pins |
Number of IN ports | 2 | port |
Number of OUT ports | 1 | port |
Number of I/O ports | 51 | port |
DMA controllers | 30 | ch |
DMA controllers units | 1 | units |
UART | 3 | ch |
I2C | 2 | ch |
TSPI | 2 | ch |
vector engine | Available | - |
Op amp | 3 | ch |
3-phase PWM output | 3 | ch |
A/D converters(12bit) | 14 | ch |
Number of A/D converter(12bit) units | 3 | units |
32bit timer/counter(32bit mode) | 6 | ch |
32bit timer/counter(16bit mode) | 12 | ch |
watchdog timer | Available | - |
Power-on reset circuit | Available | - |
Voltage detecting circuit | Available | - |
Oscillation frequency detector | Available | - |
Standby function | IDLE / STOP1 | - |
On-chip debug function | Available | - |
CRC Calculation circuit | Y | - |
RAM PARITY | Available | - |
incremental encoder input | 1 | ch |
Internal High speed Oscillator(IHOSC) | Available | - |
Storage temperature | -55 to 125 | ℃ |
Supply Voltage (V) |
Operation Frequency (MHz) |
Operating Temp (degC) |
Minimum instruction execution time (µsec) |
---|---|---|---|
2.7 to 5.5 | 1 to 160 | -40 to 105 | 0.00625 |
Contact us
Contact usFrequently Asked Questions
FAQs