Description |
The TMPM 4L group (1) is a microcontroller that embedded 128 KB of Flash memory and 6 KB of RAM. And develops 44 Pin and 48 Pin packages. Peripheral functions suitable for motor control, such as vector engine (A-VE), motor control circuit (PMD +), AD converter (ADC), encoder input (A-ENC32) are embedded. And abnormality detection support function for memory, clock, ADC are embedded. It also realized operation with 5 V single power supply. It can be widely used for home appliances and industrial equipment that require motor control. |
---|---|
RoHS Compatible Product(s) (#) | Please contact us. |
Dry Packed Products | Available |
Flash memory uses SuperFlash® technology licensed from Silicon Storage Technology (SST), Inc. SuperFlash® is a registered trademark of SST, Inc.
Toshiba Package Name | LQFP48-P-0707-0.50D |
---|---|
Package Image | |
Pins | 48 |
Mounting | Surface Mount |
Package Dimensions | View |
Land pattern dimensions | View |
Please refer to the link destination to check the detailed size.
Property | Value | Unit |
---|---|---|
Group Name | M4L | - |
Number of bits | 32 | bit |
ROM size | 128 | Kbyte |
ROM type | Flash | - |
RAM size | 6 | Kbyte |
Internal data bus width | 32 | bit |
Interrupt function | 81 | - |
Number of External interrupt pins | 8 | pins |
Number of I/O ports | 37 | port |
UART | 3 | ch |
TSPI | 3 | ch |
vector engine | Available | - |
3-phase PWM output | 1 | ch |
A/D converters(12bit) | 7 | ch |
Number of A/D converter(12bit) units | 1 | units |
32bit timer/counter(32bit mode) | 4 | ch |
32bit timer/counter(16bit mode) | 8 | ch |
watchdog timer | Available | - |
Power-on reset circuit | Available | - |
Voltage detecting circuit | Available | - |
Oscillation frequency detector | Available | - |
Standby function | IDLE / STOP1 | - |
On-chip debug function | Available | - |
trace func | Not Available | - |
JTAG (Boundary-Scan) | Not Available | - |
CRC Calculation circuit | Y | - |
RAM PARITY | Available | - |
incremental encoder input | 1 | ch |
Internal High speed Oscillator(IHOSC) | Available | - |
Storage temperature | -55 to 125 | ℃ |
Supply Voltage (V) |
Operation Frequency (MHz) |
Operating Temp (degC) |
Minimum instruction execution time (µsec) |
---|---|---|---|
2.7 to 5.5 | 1 to 80 | -40 to 105 | 0.0125 |
Contact us
Contact usFrequently Asked Questions
FAQs