TODX2850A(F)

EOL announced

TOSLINK General-Purpose Optical Transceiving Modules

Description

Compatible Optical Fiber with Connectors LUCT2-TC1000W-**M (Asahi Kasei E-Materials) / TOCP200-**MBT (Toray Industries) / TOCP200P-**MBT (Toray Industries) / TOCP255-**MBT (Toray Industries) / TOCP255P-**MBT (Toray Industries)
Compatible Optical Fiber (μm) APF (980/1000μm) NA=0.5
Compatible Fiber-Optic Connector JIS F07
Comments Renewal products
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name Ceramic package
Pins 10
Mounting Through Hole

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Operating Temperature (Max) Topr 85
Operating Temperature (Min) Topr -40
Supply Voltage (Max) VCC 5.25 V
Supply Voltage (Min) VCC 4.75 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Transmission Distance (Max) transmission_distance (Cable is APF) 50 m
Data Rate (Max) transmission_speed (NRZ) 10 Mb/s
Data Rate (Min) transmission_speed (NRZ) DC Mb/s
Dominant Emitting Wavelength λd (Typ.) wavelength - 650 nm

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open