Not Recommended for New Design
TOSLINK General-Purpose Optical Transmitting Modules
Feature | Low current LED drive (IF=1.5mA) |
---|---|
Compatible Optical Fiber with Connectors | LGP-Z0009 Series (HONDA TSUSHIN KOGYO CO., LTD.) / TOCP100-**MBT (Toray Industries) / TOCP100P-**MBT (Toray Industries) / TOCP155-**MBT (Toray Industries) / TOCP155P-**MBT (Toray Industries) / TX-TP001-**M (Jiangsu TX Plastic Optical Fibers Co., Ltd.) |
Compatible Optical Fiber (μm) | APF (980/1000μm) NA=0.5 |
Compatible Fiber-Optic Connector | JIS F05 |
Comments | An external LED drive circuit is required. |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | Molded resin package |
---|---|
Mounting | Through Hole |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Operating Temperature (Max) | Topr | 85 | ℃ |
Operating Temperature (Min) | Topr | -40 | ℃ |
Supply Voltage (Max) | VCC | 5.25 | V |
Supply Voltage (Min) | VCC | 4.75 | V |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Transmission Distance (Max) | transmission_distance | - | 10 | m |
Data Rate (Max) | transmission_speed | (NRZ) | 0.5 | Mb/s |
Data Rate (Min) | transmission_speed | (NRZ) | DC | Mb/s |
Dominant Emitting Wavelength λd (Typ.) | wavelength | - | 650 | nm |
Contact us
Contact usFrequently Asked Questions
FAQs