TOTX1701A(F)

TOSLINK Optical Transmitting Modules for High-Speed Data Transmission

Description

Compatible Optical Fiber with Connectors CF-1071 (HG-20/80) Series (Sumitomo Electric Industries) / LUCT1-TC1000-**M (Asahi Kasei E-Materials) / LUCT3-TC1000-**M (Asahi Kasei E-Materials) / TOCP100-**MBT (Toray Industries) / TOCP155-**MBT (Toray Industries)
Compatible Optical Fiber (μm) APF (980/1000μm) NA=0.5 / GI-PCF (200/230μm)
Compatible Fiber-Optic Connector JIS F05
Comments Renewal products
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name Molded resin package
Mounting Through Hole

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Operating Temperature (Max) Topr 70
Operating Temperature (Min) Topr -10
Supply Voltage (Max) VCC 3.6 V
Supply Voltage (Min) VCC 3.0 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Transmission Distance (Max) transmission_distance (Cable is APF) 20 m
Transmission Distance (Max) transmission_distance (Cable is GI-PCF) 100 m
Data Rate (Max) transmission_speed (NRZ) 125 Mb/s
Data Rate (Min) transmission_speed (NRZ) 20 Mb/s
Dominant Emitting Wavelength λd (Typ.) wavelength - 650 nm
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Apr,2024

Apr,2024

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open