EOL announced
Power MOSFET (N-ch single VDSS≤30V)
Application Scope | Mobile equipments / Notebook PCs |
---|---|
Polarity | N-ch |
Generation | U-MOSⅥ-H |
RoHS Compatible Product(s) (#) | Please contact us. |
TPC8060-H is shortly to be discontinued. For new designs, the following product(s) should be used instead of this product.
Part Number | Compatible level | Notes |
---|---|---|
TPH4R803PL | Almost same characteristics but different package | Almost same ON resistance |
TPH4R003NL | Almost same characteristics but different package | Almost same ON resistance |
TPH2R003PL | Almost same characteristics but different package | Almost same ON resistance |
Toshiba Package Name | SOP-8 |
---|---|
Package Image | |
Pins | 8 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
4.9×6.0×1.52 |
Package Dimensions | 보기 |
Land pattern dimensions | 보기 |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Drain-Source voltage | VDSS | 30 | V |
Drain current | ID | 18 | A |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=4.5V | 4.2 | mΩ |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=10V | 3.7 | mΩ |