EOL announced
Power MOSFET (P-ch single)
Application Scope | Motor Drivers / Switching Voltage Regulators |
---|---|
Polarity | P-ch |
Generation | U-MOSⅥ |
Internal Connection | Single |
RoHS Compatible Product(s) (#) | Available |
TPCA8122 is shortly to be discontinued. For new designs, the following product(s) should be used instead of this product.
Part Number | Compatible level | Notes |
---|---|---|
XPH4R714MC | Almost same package but similar characteristics | Slightly lower ON resistance |
Toshiba Package Name | SOP Advance |
---|---|
Package Image | |
Pins | 8 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
5.0×6.0×0.95 |
Package Dimensions | View |
Land pattern dimensions | View |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Drain-Source voltage | VDSS | -40 | V |
Gate-Source voltage | VGSS | +10/-20 | V |
Drain current | ID | -60 | A |
Power Dissipation | PD | 84 | W |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Gate threshold voltage (Max) | Vth | - | -3.0 | V |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=10V | 5 | mΩ |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=6V | 7.2 | mΩ |
Input capacitance (Typ.) | Ciss | - | 7340 | pF |
Total gate charge (Typ.) | Qg | VGS=-10V | 152 | nC |
Contact us
Contact usFrequently Asked Questions
FAQs