EOL announced
Power MOSFET (N-ch single 30V<VDSS≤60V)
Application Scope | Motor Drivers / DC-DC Converters / Switching Voltage Regulators |
---|---|
Polarity | N-ch |
Generation | U-MOSⅣ |
Internal Connection | Single |
RoHS Compatible Product(s) (#) | Available |
TPCC8069 is shortly to be discontinued. For new designs, the following product(s) should be used instead of this product.
Part Number | Compatible level | Notes |
---|---|---|
XPN7R104NC | Almost same characteristics but different package | Slightly lower ON resistance |
Toshiba Package Name | TSON Advance |
---|---|
Package Image | |
Pins | 8 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
3.3×3.3×0.85 |
Package Dimensions | 보기 |
Land pattern dimensions | 보기 |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Drain-Source voltage | VDSS | 40 | V |
Gate-Source voltage | VGSS | +/-20 | V |
Drain current | ID | 30 | A |
Power Dissipation | PD | 46.8 | W |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Gate threshold voltage (Max) | Vth | - | 3.0 | V |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=6V | 14.1 | mΩ |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=10V | 8.1 | mΩ |
Input capacitance (Typ.) | Ciss | - | 1640 | pF |
Total gate charge (Typ.) | Qg | VGS=10V | 34 | nC |