TPCF8B01

EOL announced

Power MOSFET (P-ch single)

Description

Application Scope Mobile equipments / Notebook PCs
Polarity P-ch + SBD
Generation U-MOSⅢ
RoHS Compatible Product(s) (#) Please contact us.

Package Information

Toshiba Package Name VS-8
Pins 8
Mounting Surface Mount
Width×Length×Height
(mm)
2.9×1.9×0.8
Package Dimensions 보기
Land pattern dimensions 보기

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Drain-Source voltage VDSS -20 V
Drain current ID -2.7 A

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Drain-Source on-resistance (Max) RDS(ON) |VGS|=4.5V 110
Drain-Source on-resistance (Max) RDS(ON) |VGS|=2.5V 160
Drain-Source on-resistance (Max) RDS(ON) |VGS|=1.8V 300

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

기술 문의

문의

문의

자주 있는 문의

자주 있는 문의

Notes

back to list
A new window will open