Application Scope | Mobile equipment batteries |
---|---|
Internal Connection | Independent |
RoHS Compatible Product(s) (#) | Please contact us. |
Toshiba Package Name | VS-8 |
---|---|
Pins | 8 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
2.9×1.9×0.8 |
Package Dimensions | View |
Land pattern dimensions | View |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Average Forward Current (Single) | IF(AV) | 1 | A |
Repetitive Peak Reverse Voltage | VRRM | 30 | V |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Peak Forward Voltage (Max) | VFM | - | 0.49 | V |
Contact us
Contact usFrequently Asked Questions
FAQs