Application Scope | Camera flashes / DC/DC converters / High-speed switching |
---|---|
Features | Low Satulation Voltage |
Polarity | NPN + SMOS |
Internal Connection | Independent |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | PS-8 |
---|---|
Package Image | |
Pins | 8 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
2.9×2.8×0.8 |
Package Dimensions | View |
Land pattern dimensions | View |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Collector Current (Q1) | IC | 3 | A |
Collector Current (Q1) | ICP | 5 | A |
Collector power dissipation (Q1/Q2) (mounted on FR4 board (Cu 645mm**2, glass-epoxy t=1.6mm)) | PC | 2 | W |
Collector-emitter voltage (Q1) | VCEO | 30 | V |
Drain-Source voltage (Q2) | VDSS | 20 | V |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
DC Current Gain hFE (Q1) (Max) | hFE | IC=0.3A VCE=2V |
400 | - |
DC Current Gain hFE (Q1) (Min) | hFE | IC=0.3A VCE=2V |
250 | - |
Collector Emitter Saturation Voltage (Q1) (Max) | VCE(sat) | IB=33mA IC=1A |
0.14 | V |
Orderable part number (example) |
MOQ(pcs) | Reliability Information |
RoHS |
---|---|---|---|
TPCP8H02(TE85L,F) | 3000 | - | Yes |
Contact us
Contact usFrequently Asked Questions
FAQs