Application Scope | Motor drivers / Solenoid drivers / Lamp drivers |
---|---|
Input / Output | H/L |
Input / Output (Q1) | H/L |
Input / Output (Q2) | H/L |
Number of Circuits | 2 |
Protection Functions | Overcurrent / Thermal shutdown / Overvoltage(Active clamp) |
RoHS Compatible Product(s) (#) | Available |
TPD1046F is shortly to be discontinued. For new designs, the following product(s) should be used instead of this product.
Toshiba Package Name | SOP-8 |
---|---|
Package Image | |
Pins | 8 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
5.0×6.0×1.5 |
Package Dimensions | View |
Land pattern dimensions | View |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Active Clamp Current | IAR | 3.0 | A |
Drain current | ID | 3.0 | A |
Power Dissipation | PD | 0.95 | W |
Operating Temperature (Max) | Topr | 125 | ℃ |
Operating Temperature (Min) | Topr | -40 | ℃ |
Input Voltage (Max) | VIN | 7 | V |
Input Voltage (Min) | VIN | -0.3 | V |
Drain-Source voltage | VDS | 40 | V |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Over current detection (Min) | IOC | - | 3.0 | A |
ON Resistance (Max) | RDS(ON) | - | 0.2 | Ω |
Drain-source clamp voltage (Min) | V(CL)DSS | - | 40 | V |
Contact us
Contact usFrequently Asked Questions
FAQs