Feature | Output current monitoring |
---|---|
Application Scope | Motor drivers / Solenoid drivers / Lamp drivers |
Input / Output | H/H |
Input / Output (Q1) | H/H |
Number of Circuits | 1 |
Protection Functions | Overcurrent / Thermal shutdown |
RoHS Compatible Product(s) (#) | Available |
计划停产,新设计中不推荐使用。
器件型号 | 兼容性 | 备注 |
---|---|---|
TPD1055FA | Different package and similar characteristics | Different output current |
Toshiba Package Name | SOP-8 |
---|---|
Package Image | |
Pins | 8 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
5.0×6.0×1.5 |
Package Dimensions | 查看 |
Land pattern dimensions | 查看 |
Please refer to the link destination to check the detailed size.
项目 | 符号 | 值 | 单位 |
---|---|---|---|
Output Current | IO | 3.0 | A |
Power Dissipation | PD | 1.1 | W |
Operating Temperature (Max) | Topr | 125 | ℃ |
Operating Temperature (Min) | Topr | -40 | ℃ |
Input Voltage (Max) | VIN | 12 | V |
Input Voltage (Min) | VIN | -0.5 | V |
Power Supply Voltage (Max) | VDD | 25 | V |
Drain-Source voltage | VDS | 60 | V |
项目 | 符号 | 条件 | 值 | 单位 |
---|---|---|---|---|
ON Resistance (Max) | RDS(ON) | - | 0.25 | Ω |
Operating Supply Voltage (Max) | VDD(opr) | - | 18 | V |
Operating Supply Voltage (Min) | VDD(opr) | - | 6 | V |