Power MOSFET (N-ch single 60V<VDSS≤150V)
Application Scope | High-Efficiency DC-DC Converters / Switching Voltage Regulators / Motor Drivers |
---|---|
Polarity | N-ch |
Generation | U-MOSⅨ-H |
Internal Connection | Single |
RoHS Compatible Product(s) (#) | Available |
This product is under full production, but the following new product(s) are also recommended for new designs.
Part Number | Compatible level | Notes |
---|---|---|
TPH3R10AQM | Package and characteristics are almost same | Almost same ON resistance |
TPH2R70AR5 * Please contact us about this product. |
Package and characteristics are almost same | Different drive voltage |
Toshiba Package Name | SOP Advance(N) |
---|---|
Package Image | |
Pins | 8 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
4.9×6.1×1.0 |
Package Dimensions | View |
Land pattern dimensions | View |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Drain-Source voltage | VDSS | 100 | V |
Gate-Source voltage | VGSS | +/-20 | V |
Drain current | ID | 170 | A |
Power Dissipation | PD | 210 | W |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Gate threshold voltage (Max) | Vth | - | 2.5 | V |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=4.5V | 6.2 | mΩ |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=10V | 3.7 | mΩ |
Input capacitance (Typ.) | Ciss | - | 4850 | pF |
Total gate charge (Typ.) | Qg | VGS=10V | 67 | nC |
Contact us
Contact usFrequently Asked Questions
FAQs