EOL announced
Power MOSFET (N-ch single VDSS≤30V)
Application Scope | Power Management Switches |
---|---|
Polarity | N-ch |
Generation | U-MOSⅧ |
Internal Connection | Single |
RoHS Compatible Product(s) (#) | Please contact us. |
TPN2R503NC is shortly to be discontinued. For new designs, the following product(s) should be used instead of this product.
Part Number | Compatible level | Notes |
---|---|---|
TPN2R903PL | Package and characteristics are almost same | Almost same ON resistance |
TPN2R703NL | Package and characteristics are almost same | Almost same ON resistance |
Toshiba Package Name | TSON Advance |
---|---|
Package Image | |
Pins | 8 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
3.3×3.3×0.85 |
Package Dimensions | View |
Land pattern dimensions | View |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Drain-Source voltage | VDSS | 30 | V |
Gate-Source voltage | VGSS | +/-20 | V |
Drain current | ID | 85 | A |
Power Dissipation | PD | 35 | W |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Gate threshold voltage (Max) | Vth | - | 2.3 | V |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=4.5V | 4.1 | mΩ |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=10V | 2.5 | mΩ |
Input capacitance (Typ.) | Ciss | - | 2230 | pF |
Total gate charge (Typ.) | Qg | VGS=10V | 40 | nC |
Contact us
Contact usFrequently Asked Questions
FAQs