Application Scope | Power factor correction / Solar inverters / Uninterruptible power supplies / DC-DC converters |
---|---|
Number of Circuits | 1 |
Internal Connection | Single |
RoHS Compatible Product(s) (#) | Please contact us. |
Toshiba Package Name | TO-220F-2L |
---|---|
Package Image | |
Pins | 2 |
Mounting | Through Hole |
Width×Length×Height (mm) |
10.0×15.0×4.5 |
Package Dimensions | 查看 |
Please refer to the link destination to check the detailed size.
项目 | 符号 | 值 | 单位 |
---|---|---|---|
Forward DC current | IF(DC) | 16 | A |
Repetitive Peak Reverse Voltage | VRRM | 650 | V |
项目 | 符号 | 条件 | 值 | 单位 |
---|---|---|---|---|
Reverse current (Max) | IR | VRRM=650V | 90 | μA |
Forward Voltage (Max) | VF | IF=16A | 1.70 | V |
Forward Voltage (Typ.) | VF | IF=16A | 1.5 | V |