Application Scope | Power factor correction / Secondary Rectification in Switching Regulators |
---|---|
Number of Circuits | 1 |
Internal Connection | Single |
RoHS Compatible Product(s) (#) | Please contact us. |
Toshiba Package Name | TO-3P(N) |
---|---|
Package Image | |
JEITA | SC-65 |
Pins | 3 |
Mounting | Through Hole |
Width×Length×Height (mm) |
15.5×20.0×4.5 |
Package Dimensions | 查看 |
Please refer to the link destination to check the detailed size.
项目 | 符号 | 值 | 单位 |
---|---|---|---|
Forward DC current | IF(DC) | 20 | A |
Repetitive Peak Reverse Voltage | VRRM | 1200 | V |
项目 | 符号 | 条件 | 值 | 单位 |
---|---|---|---|---|
Reverse current (Max) | IR | VRRM=1200V | 90 | μA |
Forward Voltage (Max) | VF | IF=20A | 1.7 | V |
Forward Voltage (Typ.) | VF | IF=20A | 1.5 | V |