Application Scope | Power factor correction / Solar inverters / Uninterruptible power supplies / DC-DC converters |
---|---|
Number of Circuits | 1 |
Internal Connection | Single |
RoHS Compatible Product(s) (#) | Please contact us. |
TRS6E65C is shortly to be discontinued. For new designs, the following product(s) should be used instead of this product.
Part Number | Compatible level | Notes |
---|---|---|
TRS6E65F,S1Q(S * Please contact us about this product. |
Package and characteristics are almost same | Almost same forward current |
Toshiba Package Name | TO-220-2L |
---|---|
Package Image | |
Pins | 2 |
Mounting | Through Hole |
Width×Length×Height (mm) |
10.05×15.3×4.45 |
Package Dimensions | View |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Forward DC current | IF(DC) | 6 | A |
Repetitive Peak Reverse Voltage | VRRM | 650 | V |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Reverse current (Max) | IR | VRRM=650V | 90 | μA |
Forward Voltage (Max) | VF | IF=6A | 1.70 | V |
Forward Voltage (Typ.) | VF | IF=6A | 1.50 | V |
Contact us
Contact usFrequently Asked Questions
FAQs