Application Scope | High-speed switching |
---|---|
Polarity | PNP |
AEC-Q101 | Qualified(*) |
RoHS Compatible Product(s) (#) | Available |
*: For detail information, please contact to our sales.
Toshiba Package Name | SOT-23F |
---|---|
Package Image | |
Pins | 3 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
2.9×2.4×0.8 |
Package Dimensions | View |
Land pattern dimensions | View |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Collector Current | IC | -2.5 | A |
Collector-emitter voltage | VCEO | -20 | V |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
DC Current Gain hFE (Max) | hFE | IC=-0.5A VCE=-2V |
500 | - |
DC Current Gain hFE (Min) | hFE | IC=-0.5A VCE=-2V |
200 | - |
Collector Emitter Saturation Voltage (Max) | VCE(sat) | IB=-53mA IC=-1.6A |
-0.19 | V |
Orderable part number (example) |
MOQ(pcs) | Reliability Information |
RoHS | AEC_Q100-Q101 | Note |
---|---|---|---|---|---|
TTA502,LF | 3000 | - | Yes | - | General Use |
TTA502,LXGF | 3000 | - | Yes | Yes (Note) | Unintended Use (Note) |
(Note):For more information, please contact our sales or use the inquiry form on our website.
Contact us
Contact usFrequently Asked Questions
FAQs