TTB001

EOL announced

Power transistor for low frequency applications

Description

Application Scope Low frequency power amplifier
Polarity PNP
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name TFP
Pins 4
Mounting Surface Mount

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Collector Current IC -3 A
Collector Current ICP -6 A
Collector power dissipation PC 36 W
Collector-Base Voltage VCBO -60 V
Collector-emitter voltage VCEO -60 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
DC Current Gain hFE (Max) hFE - 250 -
DC Current Gain hFE (Min) hFE - 100 -
Collector Emitter Saturation Voltage (Max) VCE(sat) - -1.7 V

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

기술 문의

문의

문의

자주 있는 문의

자주 있는 문의

Notes

back to list
A new window will open