Application Scope | High current switching |
---|---|
Features | Darlington |
Polarity | PNP |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | TO-220SIS |
---|---|
Package Image | |
JEITA | SC-67 |
Pins | 3 |
Mounting | Through Hole |
Width×Length×Height (mm) |
10.0×15.0×4.5 |
Package Dimensions | View |
CAD data (Symbol, Footprint and 3D model) |
Download from UltraLibrarian® in your desired CAD format (Note) |
Please refer to the link destination to check the detailed size.
(Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Collector Current | IC | -7 | A |
Collector Current | ICP | -10 | A |
Collector power dissipation | PC | 30 | W |
Collector power dissipation | PC | 2 | W |
Collector-Base Voltage | VCBO | -100 | V |
Collector-emitter voltage | VCEO | -100 | V |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
DC Current Gain hFE (Max) | hFE | IC=-3A VCE=-3V |
15000 | - |
DC Current Gain hFE (Min) | hFE | IC=-3A VCE=-3V |
2000 | - |
Collector Emitter Saturation Voltage (Max) | VCE(sat) | IB=-6mA IC=-3A |
-1.5 | V |
Contact us
Contact usFrequently Asked Questions
FAQs