Application Scope | High voltage switching |
---|---|
Features | Low Satulation Voltage |
Polarity | NPN |
Complementary Product | TTA010 |
AEC-Q101 | Qualified(*) |
RoHS Compatible Product(s) (#) | Available |
*: For detail information, please contact to our sales.
Toshiba Package Name | PW-Mini |
---|---|
Package Image | |
JEITA | SC-62 |
Pins | 3 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
4.6×4.2×1.6 |
Package Dimensions | View |
Land pattern dimensions | View |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Collector Current | IC | 0.1 | A |
Collector Current | ICP | 0.2 | A |
Collector power dissipation (mounted on FR4 board (Cu 645mm**2, glass-epoxy t=1.6mm)) | PC | 2.5 | W |
Collector-emitter voltage | VCEO | 500 | V |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
DC Current Gain hFE (Max) | hFE | IC=0.02A VCE=10V |
300 | - |
DC Current Gain hFE (Min) | hFE | IC=0.02A VCE=10V |
100 | - |
Collector Emitter Saturation Voltage (Max) | VCE(sat) | IB=2mA IC=0.02A |
0.30 | V |
Contact us
Contact usFrequently Asked Questions
FAQs