Feature | Arm® Cortex®-A9 Clock:300MHz(Max) / DDR3/3L I/F, 1MB SRAM embeded / Graphics Acceleration, Camera input, LCD controller / Low power system technology, Long-term data retention / USB2.0/Ether |
---|---|
Application Scope | Amusement system / Environment data mining system / Smart home appliance / User interface system |
RoHS Compatible Product(s) (#) | Available |
I/O | Camera input (Parallel) / DDR3/DDR3L / Ether / External Bus / I2C / I2S / LCD Output (Parallel) / SDIO/e∙MMC™ / SPI / UART / USB2.0 |
CPU | Arm® Cortex®-A9 MPCore |
FPU | Available |
RAM | 1MByte SRAM / 32kByte SRAM(Back-up) |
graphic engine | TOSHIBA original graphics accelerator |
Cache | L1D Cache: 16kByte / L1I Cache: 16kByte / L2 Cache:128kByte |
high speed interface controller | USB2.0 host interface / USB2.0 device interface / 10/100 Ethernet MAC |
DRAM controller | DDR3/DDR3L×16bit |
LCD controller | WVGA(800×480) 60fps, 24bit Parallel I/F |
Expansion bus I/F | Address: 27bit, Data:32bit |
Peripherals | DMA controller / Timer/counter / RTC |
Peripheral I/F | Camera I/F, UART×4, I2C×4, I2S×2, SPIM×7, SPIB×2,PWM×6, 12bitADC×4, SDIO×3, eMMCx1, GPIO |
Toshiba Package Name | P-LFBGA310-1616-0.80-001 |
---|---|
Pins | 310 |
Mounting | Surface Mount |
Package size | 16mm x 16mm x 1.6mm |
Pin pitch | 0.8 mm |
Please refer to the link destination to check the detailed size.