EOL announced
Schottky barrier rectifier stack Schottky barrier type
Application Scope | High-speed rectifier |
---|---|
Internal Connection | Single |
RoHS Compatible Product(s) (#) | Please contact us. |
Toshiba Package Name | I-FLAT |
---|---|
Pins | 2 |
Mounting | Surface Mount |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Average Forward Current (Single) | IF(AV) | 1 | A |
Repetitive Peak Reverse Voltage | VRRM | 30 | V |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Peak Forward Voltage (Max) | VFM | - | 0.37 | V |
Contact us
Contact usFrequently Asked Questions
FAQs