Power MOSFET (N-ch single 60V<VDSS≤150V)
Application Scope | DC-DC Converters / Automotive / Switching Voltage Regulators / Motor Drivers |
---|---|
Polarity | N-ch |
Generation | U-MOSⅧ-H |
Internal Connection | Single |
PPAP | Capable(*) |
AEC-Q101 | Qualified(*) |
RoHS Compatible Product(s) (#) | Available |
*: For detail information, please contact to our sales.
Toshiba Package Name | SOP Advance(WF) |
---|---|
Package Image | |
Pins | 8 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
5.0×6.0×0.95 |
Package Dimensions | View |
Land pattern dimensions | View |
CAD data (Symbol, Footprint and 3D model) |
Download from UltraLibrarian® in your desired CAD format (Note) |
Please refer to the link destination to check the detailed size.
(Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Drain-Source voltage | VDSS | 100 | V |
Gate-Source voltage | VGSS | +/-20 | V |
Drain current | ID | 45 | A |
Power Dissipation | PD | 132 | W |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Gate threshold voltage (Max) | Vth | - | 3.5 | V |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=6V | 9.5 | mΩ |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=10V | 6.3 | mΩ |
Input capacitance (Typ.) | Ciss | - | 3240 | pF |
Total gate charge (Typ.) | Qg | VGS=10V | 52 | nC |
Orderable part number (example) |
MOQ(pcs) | Reliability Information |
RoHS | AEC_Q100-Q101 |
---|---|---|---|---|
XPH6R30ANB,L1XHQ | 5000 | - | Yes | Yes |
Contact us
Contact usFrequently Asked Questions
FAQs