Contact us

Technical information Downloading site

Downloadable
technical information
●Datasheet
●Application note
●Sample software for evaluation board
●Software programming manual

Apre una nuova finestra Apre una nuova finestra

TC35678

Ultra-Low Current Single-Chip Controller for Bluetooth Low Energy (4.2) With Built-In Flash ROM

TC35678

The TC35678 achieves class-leading low current consumption and incorporates 256 KB of built-in Flash ROM to store user programs and data in stand-alone operations. This built-in Flash ROM eliminates the need for an external EEPROM and contributes to reductions in both cost and mounting-area.  TC35678 is available in both QFN40 and QFN60 packages.  The QFN60 package extends the number of general purpose IO from 16 to 32 making it suitable for use in equipment such as keyboards and remote controls that require a large number of control pins.  Supporting the Bluetooth Low Energy (BLE) 4.2 standard the TC35678 is suitable for ultra-low power portable products and comes with embedded BLE stack and GATT profile.  
 

Key Benefits

  • Flexible system architectures through:
    • Embedded Bluetooth profile model (API over host UART)
    • Stand alone model (with embedded Bluetooth stack and profile, no host needed)
  • Bluetooth qualified embedded BLE stack and GATT profile for easy Bluetooth product qualification
  • Ultra-low bill of materials due to very few external components:
    • No external memory is needed, on-chip Flash and RAM stores small to medium size application code and data
    • System integration is simplified by various on-chip peripherals
    • Only a small RF circuit is necessary due to built-in discrete components
  • Supports over-the-air (OTA) update of system software
  • The device can operate at voltages between 1.8V and 3.6V making it suitable for use with various battery types such as coin cell, AAA, or AA
  • Various sleep modes and clock options to optimize power consumption
  • Supports a multiple number of simultaneous master/slave connections
  • QFN40 or QFN60 packages allow small and cheap form factor designs

TC35678 Features

  • Bluetooth Low Energy (BLE) 4.2 compliant
  • Supports BLE GAP central and peripheral mode
  • Embedded 256KB Flash Memory and internal RAM for application code, data patches
  • On-chip balun, antenna switch, LNA, DC-DC converter
  • Operational Voltage: 1.8V to 3.6V
  • BLE TX peak power consumption: 3.3mA (@0dBm)
  • BLE RX peak power consumption: 3.3mA
  • Deep sleep mode: 50nA (@3.0V)
  • Transmitter Output Power: 0dBm to -20dBm (4dB steps)
  • RX Sensitivity: -93.5dBm (typ.)
  • Operating Temperature Range: -40°C to 85°C
  • Package: 40pin QFN 5mm x 5mm 0.4 mm pitch, or 60pin QFN 7mm x 7mm 0.4 mm pitch
  • Profiles: High Level API access to embedded GATT (Generic Attribute Profile) and SM (Security Manager)
  • Interfaces: UART (2), SPI & I2C interface, PWM output (4 channels), ADC (6/8 channels), 17/32 programmable IO
  • Single Wire Debug (SWD) interface

TC35678 Block Diagram

TC35678 Block Diagram

TC35678 Datasheets Altro

Bluetooth® Testing

Further Information

The Bluetooth® word mark and logos are registered trademarks owned by Bluetooth SIG, Inc.

To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.