トライアックカプラーの耐圧(400V/600V/800V)はどの様に選択すればよいですか?

AC電源のピーク値と電圧変動を考慮し、一般的にはAC100~120Vラインに400V耐圧品、AC200~240Vには600V耐圧品または800V耐圧品を推奨しています。またトライアックカプラーはAC電源が出力端子のT1,T2間に直接印加されますので、AC電源電圧や使用環境に応じて出力端子間距離を確保する必要がでてきますが、その出力端子間距離の要求規定に応じてパッケージを汎用DIP6か小型SO6かを選ぶこともできます。