Contact us

別ウィンドウにて開きます 別ウィンドウにて開きます

PSpice® model download page

本ページでは、PSpice® model ファイルをダウンロードすることが可能です。

※ PSpice は、Cadence Design Systems, Inc. の登録商標です。

モータドライバ

Brushed Motor Drivers

製品名 形式 PSpice Download 種類 出力
電圧 (V)
出力
電流 (A)
特長 公開日
TB9051 zip
(36KB)
Brushed DC 28 6 PWM type single channel H-bridge DC brushed motor driver for automotive use 2017/10/30
TB62216 zip
(44KB)
Brushed DC 40 2.5 2 brushed DC motor or 1stepping motor 2015/07/06
TB6552 zip
(40KB)
Brushed DC 15 1 Dual-bridge driver IC for DC motors 2016/12/06
TB6569 zip
(56KB)
Brushed DC 50 4.5 Full bridge driver IC for DC motor with PWM control 2016/07/08
TB6643 zip
(41KB)
Brushed DC 50 4.5 Full bridge driver IC for DC motor 2016/07/05
TB67H301 zip
(58KB)
Brushed DC 40 3 Single bridge driver for DC brushed motor 2017/07/31
TB67H303 zip
(53KB)
Brushed DC 42 8 Full bridge driver IC for DC motor 2015/10/08
TB67H400A zip
(71KB)
Brushed DC 50 4 2 motor (normal mode), 1 motor (large mode) 2014/12/04
TB67H401 zip
(55KB)
Brushed DC

50

3

Brushed DC Motor driver with Dual H-bridge mode 2019/05/23
TB67H452 zip
(69KB)

Brushed DC 40 3.5 PWM Chopper Type 4 ch H-bridge Motor Driver 2018/09/04
TB67Z800 zip
(41KB)
Brushed DC 25 3 3-channel half bridge driver 2015/10/08
TC78H610 zip
(29KB)
Brushed DC 18 1 Dual H-bridge driver IC 2015/10/08
TC78H620 zip
(37KB)
Brushed DC 18 1 Direct PWM control, standby function 2016/02/29
TC78H611 zip
(39KB)
Brushed DC 18 1.1 Dual H-bridge driver IC for DC motors 2018/03/30
TC78H630 zip
(24KB)
Brushed DC 18 2.1 Single H-bridge driver IC for DC motors 2018/03/30
TC78H651 zip
(35KB)
Brushed DC 6 1.6 1.8-V Dual bridge driver IC 2019/01/07

Brushless Motor Drivers

製品名 形式 PSpice Download 種類 出力
電圧 (V)
出力
電流 (A)
特長 公開日
TB6575 zip
(85KB)
Brushless DC 5.5 0.02
PWM Sensorless Controller for 3-Phase Full-Wave BLDC Motors 2018/10/18
TB6585 zip
(90KB)
Brushless DC 45 1.8 3-phase sinewave PWM driver for BLDC motors 2016/03/11
TB67B054FTG zip
(102KB)
Brushless DC 18 0.002 Sinewave PWM brushless motor control 2019/03/15
TC78B002 zip
(37KB)
Brushless DC (single phase) 18 1.5 Analog voltage input, pseudo-sinewave 2014/12/04
TC78B006 zip
(77KB)
Brushless DC (single phase) 40 0.02 Pre-driver type, direct PWM input, pseudo-sinewave 2015/05/12
TC78B006B zip
(58KB)
Brushless DC (single phase) 40 0.02 Pre-driver type, analog voltage input, pseudo-sinewave 2015/05/12
TC78B015A zip
(139KB)
Brushless DC 36 3 3-phase full-wave brushless DC motor with 150-degree trapezoid PWM chopper system 2019/08/30
TC78B016 zip
(99KB)
Brushless DC motor 40 3 3-Phase Sine-Wave PWM Driver for BLDC Motors 2017/08/21

Stepping Motor Drivers

製品名 形式 PSpice Download 種類 出力
電圧 (V)
出力
電流 (A)
特長 公開日
TB62209 zip
(61KB)
Stepping (bipolar type) 40 1.8 Stepping motor driver IC using PWM chopper type 2017/03/08
TB62214A zip
(46KB)
Stepping (bipolar type) 40 2 1/4step, clock-in 2014/12/04
TB62218A zip
(45KB)
Stepping (bipolar type) 40 2 1/4step, phase-in 2015/05/12
TB6600 zip
(57KB)
Stepping (bipolar type) 50 5 PWM chopper-type bipolar stepping motor driver IC 2015/10/08
TB67S101A zip
(38KB)
Stepping (bipolar type) 50 4 PHASE-in controlled bipolar stepping motor driver 2017/02/06
TB67S109A zip
(99KB)
Stepping (bipolar type) 50 4 1/32step , clock-in 2014/12/04
TB67S149 zip
(83KB)
Stepping (unipolar type) 84 3 1/32step, clock-in 2015/05/12
TB67S158 zip
(44KB)
Stepping (unipolar type) 80 1.5 Constant voltage control DMOS driver incorporating 3 function modes 2016/02/29
TB67S179 zip
(54KB)
Stepping (bipolar type) 80 1.5 Clock controlled 2-phase unipolar stepping motor driver IC 2017/03/31
TB67S209 zip
(58KB)
Stepping (bipolar type) 50 4 Stepping motor driver IC using PWM chopper type 2017/09/26
TB67S269 zip
(104KB)
Stepping (bipolar type) 50 2 1/32step, clock-in 2015/05/12
TB67S508 zip
(77KB)
Stepping (bipolar type) 40 3 Constant-Current Two-Phase Bipolar Stepping Motor Driver IC 2018/06/21
TC78S122 zip
(68KB)
Stepping (bipolar type) 40 3.5 PWM chopper type dual-stepping motor driver IC 2017/03/31
TC78H621 zip
(43KB)
Stepping (bipolar type) 18
1.1 Dual H-bridge driver IC for stepping motors 2018/03/30
TB67S111 zip
(30KB)
Stepping (unipolar type) 40 1.5 Full parallel controlled solenoid driver / unipolar motor driver 2018/11/30
TB67S249 zip
(96KB)
Stepping (bipolar type) 50 4.5 Constant-Current Two-Phase Bipolar Stepping Motor Driver IC 2019/09/17

トランジスタアレイ

製品名 形式 PSpice Download 種類 特長 公開日
TBD62783A zip
(29KB)
DMOS Transistor Array 8-channel current source type DMOS transistor array 2017/09/26
TBD62003A zip
(23KB)
DMOS Transistor Array 7-channel current sink type DMOS transistor array 2018/02/07

電源用IC / LEDドライバ

製品名 形式 PSpice Download 種類 特長 公開日
TB62D612 zip
(180KB)
24-channel LED Driver 24-channel LED driver of the 3.3V/5V power supply voltage 2015/07/12
TB62781 zip
(102KB)
9-channel LED Driver 9-channel constant-current LED driver 3.3V/5V operation 2015/08/25
TB62785 zip
(88KB)
7−segment LED Driver 7−segment LED driver with built-in decoder 2015/08/25
TB6819A zip
(49KB)
PFC Controller IC Critical conduction mode (CRM) PFC controller IC 2015/08/25

ご検討の方に

To Top
·設計および使用に際しては、本製品に関する最新の情報および本製品が使用される機器の取扱説明書などをご確認の上、これに従ってください。