Contact us

새로운 창이 열립니다 새로운 창이 열립니다

Amusement Equipment


Amusement equipment uses many LEDs for radiant illumination to enhance players' entertainment experience. Moreover, amusement equipment has several large LCD screens to show game storylines and is equipped with motor actuators to move figurines and shutters in order to make hitting and missing the jackpot more exciting.

Toshiba offers an extensive portfolio of semiconductor devices for amusement applications, including LED drivers, motor drivers, microcontrollers and discrete devices.


 

Amusement Equipment Shutter Operation (Stepping Motor)Reel Rotation Control (Stepping Motor)LCD Display Control (Microcontroller)HopperLED Lighting and Display Control (LED Driver)Figurine Movement (Stepping Motor)Frame Movement (DC and Stepping Motors)

LED Lighting and Display Control

9- and 24-Channel Constant-Current LED Driver Series with High-Speed Serial Bus Control

Toshiba offers 9- and 24-channel LED drivers with a high-speed serial bus ideal for LED illumination applications. These LED drivers have three pins for red, green and blue lights for a full-color LED and allow separate current levels to be programmed for individual colors.

Part Number LED Outputs Input Frequency Daisy-Chain Pin Input Voltage Max Current Error@15mA # of Hardcoded IDs PWM Package
ch Ratings Recommended Current Range LDO VCC Output-to-Output IC-to-IC
High-speed single-wire serial bus (receive-only)
TB62D786FTG 9 28 V / 80 mA 5 to 40 mA @ VOUT ≥ 0.5 V DATAIN = 0.5 to 2 MHz 7 to 28 V 4.5 to 5.5 V ±3% ±6% 64 7-bit VQFN24
High-speed two-wire serial bus control (receive-only)
TB62781FNG 9 28 V / 80 mA 5 to 40 mA @ VOUT ≥ 0.4 V SCK ≤ 10 MHz 3.0 to 5.5 V ±3% ±6% 64 7-bit SSOP20
TB62D612FTG 24 WQFN36
I2C bus-compliant (receive-only)
TB62779FNG (not recommended for new designs) 9 28 V / 80 mA 5 to 40 mA @ VOUT ≥ 0.4 V SCK ≤ 1.7 MHz 3.0 to 5.5 V ±3% ±6% 64 7-bit SSOP20

High-Speed Single-Wire Serial Bus Control
9-Channel LED Driver: TB62D786FTG [New Product]

The TB62D786FTG is an LED driver with a single-wire Manchester-encoded serial bus designed for LED illumination applications.

Although the LED driver section of the TB62D786FTG provides the same performance as our existing LED drivers, the TB62D786FTG helps to further simplify the LED unit configuration.

Features of the LED Driver with Single-Wire Serial Bus Control
  • Manchester-encoded receive-only input with a frequency range from 0.5 MHz to 2.0 MHz
  • Device IDs can be hardcoded through threshold voltage levels produced by IC pins (VCC, current setting pins, open, GND), eliminating the need for voltage-dividing resistors.
  • The dedicated buffer pin allows a daisy chain to be formed to simplify data transfer to the next board.
  • Due to the integrated LDO regulator (with an input voltage range of 7 to 28 V and an output voltage of 5 V), the TB62D786FTG can operate with a single supply voltage, making it possible to reduce the input pole count to three.
  • Package: VQFN24 (5 mm × 5 mm, 0.5-mm lead pitch)

The diagram of the LED drivers with 1-wire serial bus control

High-Speed Two-Wire Serial Bus Control
9-Channel LED Driver: TB62781FNG / 24-Channel LED Driver: TB62D612FTG

The TB62781FNG is a 9-channel LED driver while the TB62D612FTG is a 24-channel LED driver. These LED drivers provide a two-wire serial bus interface and are designed for LED illumination applications.

The two-wire SPI interface allows high-speed control of the LED driver and simplifies system wiring.

Features of the LED Drivers with Two-Wire Serial Bus Control
  • Controllable via a clock-synchronous receive-only SPI bus with an input clock frequency of ≤ 10 MHz
  • Device ID that is hardcoded via three voltage levels derived from VCC (VCC, VCC × 2/3, VCC × 1/3, GND).
  • Reset mode (with a standby current of less than 1 μA)
  • Packages:
    TB62781FNG: SSOP20 (4.4 mm × 6.5 mm, 0.65-mm lead pitch) / TB62D612FTG: WQFN36 (6 mm × 6 mm, 0.5-mm lead pitch)

The diagram of the LED drivers with 2-wire serial bus control

4-Digit 7-Segment LED Display Drivers: TB62785NG/FTG [New Product]

The TB62785NG and TB62785FTG are constant-current LED drivers specifically designed for 7-segment LED display applications.

They are designed as successors to the existing TB62709FG/NG. The TB62785FTG is housed in the small leadless VQFN24 package and thus helps reduce the board size, compared to the TB62785NG in a DIP package.

Part Number Digit Output LED Outputs Input Frequency Input Voltage Max Current Error Brightness Adjustment Package
Count Ratings Recommended Current Range ch Ratings Recommended Current Range VCC VDD Output-to-Output IC-to-IC
TB62785NG 4 17 V / 0.4 A ≤ 0.32 A 8 17 V / 50 mA ≤ 40m A CLK ≤ 15 MHz 4.5 to 17 V 4.5 to 5.5 V ±7% ±15% 4-bit SDIP24
TB62785FTG VQFN24
Features of the 7-Segment LED Display Driver
  • An anode-common 7-segment LED display with up to four digits can be controlled.
  • The digits are scanned at a frequency of 480 Hz (typically) in dynamic mode.
  • The LED current is programmable via a single external resistor.
  • Multiple LED drivers can be cascaded using the DATA-OUT pin
  • Brightness is programmable in 16 steps (including off and 100%) via input data. All digits are configured for the same brightness.
  • A 7-segment decoder is incorporated for the control of a 4×8 dot-matrix LED display.
  • Packages:
    TB62785NG: SDIP24 (1.778-mm lead pitch) / TB62785FTG: VQFN24 (5 mm × 5 mm, 0.5-mm lead pitch)

The diagram of the 7-segment LED display driver

Evaluation Board
The demo board shown below allows you to verify the operation of the TB62785.
You can use the demo board to reduce the development time of your product or 7-segment LED display system.

Evaluation Board

LCD Display Control

TMP19A31 Evaluation Board 더보기

TMP19A31 Evaluation Board and Axell Corporation's AX51301 Evaluation Board

Evaluation board demonstration

Motor Control

The image of 2-motor control
(* Devices that have the same number
in the last digit position of part numbers
have the same interface.)

The TB67S14x series of unipolar motor drivers and the TB67S10x series of bipolar motor drivers provide the same control interface.

Both unipolar and bipolar motors can be controlled in the same control system.

84-V/3.0-A Unipolar Stepping Motor Drivers
TB67S14x series

  • Requires no current-sensing resistor
  • (All of series) Full-, half- and quarter-step drive modes
    (TB67S149 only) 1/8-step, 1/16-step and 1/32-step drive modes
  • Output Ron: 0.25 Ω typ.
  • Thermal shutdown (TSD), overcurrent detection (ISD), VM power-on reset (POR)
  • Supports a clock input and a phase-input interface
  • Packages: WQFN48, HSOP28, HZIP25, SDIP24

50-V/4.0-A Two-Phase Bipolar Stepping Motor Drivers TB67S10x series

  • High-efficiency constant-current control (Advanced Dynamic Mixed Decay)
  • Output current: 4.0-A max
    (* 3.0-A max of TB67S105)
  • (All of series) Full-, half- and quarter-step drive modes
    (TB67S103A / 109A) 1/8-step, 1/16-step and 1/32-step drive modes
  • Output Ron: 0.49 Ω typ. [high side + low side]
    (* 0.6 Ω typ. of TB67S105)
  • Thermal shutdown (TSD), overcurrent detection (ISD), VM power-on reset (POR)
  • Supports a clock input, a serial input and a phase-input interface
  • Packages: WQFN48, HTSSOP48, HZIP25, SDIP24

Figurines and Frames (Stepping Motor Control)

Part Number Max. Supply Voltage Max. Output Voltage On-Resistance (Ω) Input Interface Package Applications Diagnostic Functions Remarks
Overcurrent Thermal Shutdown
(TSB)
Low Voltage
TB67S141FTG 45 84 0.25 Phase WQFN48 Unipolar Y Y Y Phase-controlled
TB67S101AFTG/FNG 50 50 0.49 (H+L) Phase WQFN48 (FTG)
HTSSOP48 (FNG)
Bipolar Y Y Y Phase-controlled
TB67S149FTG 45 84 0.25 Clock WQFN48 Unipolar Y Y Y Clock-controlled, micro-step
TB67S109AFTG/FNG 50 50 0.49 (H+L) Clock WQFN48 (FTG)
HTSSOP48 (FNG)
Bipolar Y Y Y Clock-controlled, micro-step
TB67S145FTG 45 84 0.25 Serial WQFN48 Unipolar Y Y Y Designed specifically for amusement applications
TB67S105FTG 50 50 0.6 (H+L) Serial WQFN48 Bipolar Y Y Y Designed specifically for amusement applications
TB67S158FTG 60 80 0.5 / 2ch Multi (clock / serial / full-parallel) WQFN48 Unipolar Y Y Y Parallel control
TB67H400AFTG/FNG 50 50 0.49 (H+L) Parallel WQFN48 (FTG)
HTSSOP48 (FNG)
Bipolar Y Y Y Parallel control

Shutters and Reels (Stepping Motor Control)

Part Number Max. Supply Voltage Max. Output Voltage On-Resistance (Ω) Input Interface Package Applications Diagnostic Functions Remarks
Overcurrent Thermal Shutdown (TSB) Low Voltage
TB67S141NG/HG 45 84 0.25 Phase SDIP24 Unipolar Y Y Y Phase-controlled
TB67S142NG/HG 45 84 0.25 Clock SDIP24 Unipolar Y Y Y Clock-controlled
TB67S158NG 60 80 0.5 / 2ch Full-parallel / Serial SDIP24 Unipolar Y Y Y 8-channel MOSFET array
TB67H400ANG/HG 50 50 0.49 (H+L) Parallel SDIP24 Bipolar Y Y Y STM and DCM drive modes

Hopper and Other Moving Parts (DC Motor Control)

Part Number Max. Supply Voltage Max. Output Voltage Max. Output Current Input Interface Package Applications Diagnostic Functions Remarks
Overcurrent Thermal Shutdown
(TSB)
Low Voltage
TB67H400ANG/HG 50 50 4.0 A / 2 ch,
8.0 A / 1 ch
4mode SDIP24 (NG) HZIP25 (HG) 2-ch or 1-ch DC motors Y Y Y 2-ch or 1-ch variable DCM
TB6643KQ 50 50 4.0 A / 4.5 A 4mode SIP7 1-ch DC motor Y Y Y 1-ch DCM

 

검토 중인 분께

문의사항이 있으시면 아래 링크를 클릭하십시오.

기술적인 질문
구입, 샘플, 신뢰성에 대한 문의
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.