News Center

This page is listing links of the press release and topics published by Toshiba Electronic Devices and Storage Corporation.
Information in the news and topics, including product prices and specifications, content of services and contact information, is current on the date of the news announcement, but is subject to change without prior notice. The news before March 31, 2017 is the news published by Toshiba Storage & Electronic Devices Solutions Company.

Release Year
Category
News Category
30-11-2020
Launch of photocouplers for IGBTs and MOSFETs gate drive that are thin, support high temperature operations, and can be mounted on the back side of a board or where height is limited : TLP5751H, TLP5752H, TLP5754H
05-10-2020
Expansion of the lineup of input and output full range operational amplifiers for sensors for mobile devices that contribute to long-term operation : TC75S103F
31-08-2020
Power MOSFET gate driver IPD for automotive three-phase brushless motors that helps reduce mounting size : TPD7212FN
18-08-2020
Zener diodes for power line surge protection contributing to improvement of equipment reliability : CEZ series, CUZ series, MUZ series, MSZ series
22-07-2020
Expansion of the lineup of 80 V N-channel power MOSFETs with the adoption of a new process that helps to improve the efficiency of power supplies : TPH2R408QM, TPH4R008QM, TPN8R408QM, TPN12008QM
16-07-2020
Lineup expansion of SiC SBDs of 650 V contributing to high efficiency of power supply PFCs : TRS12N65FB, TRS16N65FB, TRS20N65FB, TRS24N65FB
26-05-2020
SiC SBDs of 650 V/12 A contributing to power saving and high efficiency of power supply PFCs : TRS12A65F, TRS12E65F
25-05-2020
A MOSFET gate driver switch IPD for automotive high current applications : TPD7106F
22-05-2020
Bidirectional TVS diode with a higher peak pulse current rating that contributes to improving reliability of the IC's power supply lines : DF2B5PCT, DF2B7PCT
13-05-2020
40 V/60 V N-channel power MOSFETs with small and surface mounting that contributes to low power consumption of automotive equipment : XPN3R804NC, XPN7R104NC, XPN6R706NC, XPN12006NC
31-03-2020
Lineup expansion of the new generation super junction N-ch power MOSFET “DTMOSVI series” contributing to higher efficiency of power supplies: TK110N65Z, TK110Z65Z, TK110A65Z, TK125V65Z, TK155A65Z, TK170V65Z, TK190A65Z, TK210V65Z
30-03-2020
Single-supply 4-bit level shifters for automotive use that allows easier design of voltage level translation circuits : 74LV4T125FK, 74LV4T125FT, 74LV4T126FK, 74LV4T126FT
27-02-2020
A general-purpose package is newly available in the lineup of Toshiba’s small, surface mount LDO regulator which enables long operation and operational stability of IoT equipment : TCR3UF series
21-02-2020
Lineup expansion of general purpose logic ICs that can be used for a wide range of applications by raising the operating temperature
15-01-2020
A lineup expansion of small MOSFETs for automotive equipment offering low power consumption with low On-resistance: SSM6J808R, SSM6K819R
03-09-2019
Low capacitance TVS diodes for automotive applications offering fine protection performance while keeping signal quality at several Gbps : DF2S5M4FS, DF2S6M4FS
20-08-2019
A lineup expansion of TVS diodes for mobile devices by a product with an increased peak pulse current rating for improved surge protection performance: DF2B7BSL
19-07-2019
Launch of photocouplers for IGBTs and MOSFETs gate drive that are thin, support high temperature operations, and can be mounted on the back side of a board or where height is limited: TLP5751H(LF4), TLP5752H(LF4), TLP5754H(LF4)
10-07-2019
Toshiba expands lineup of SBD, which uses a compact package with high heat dissipation ability that allows easier thermal design, by 30 V/ 40 V products: CUHS20F40, CUHS20F30, CUHS15F40, CUHS15F30, CUHS20S40, CUHS20S30, CUHS15S40, CUHS15S30
21-06-2019
-40 V P-channel power MOSFETs for automotive use, with -4.5 V drive voltage enabling operation even during a battery voltage drop: XPH3R114MC, XPH4R714MC, XPN9R614MC