Contact us

SIMO DC-DC Converter with High Efficiency over Wide Load Range for IoT Devices

SIMO DC-DC Converter with High Efficiency over Wide Load Range for IoT Devices

Toshiba Electronic Devices & Storage Corporation has been developing a SIMO DC-DC converter equipped with two new technologies: (1) a maximum-on-time (MOT) control technology, and (2) a channel-consolidated multiple-switching (CCMS) control technology. Experiments on a prototype chip fabricated using 65 nm complementary metal-oxide semiconductor (CMOS) process technology have verified that its peak conversion efficiency is 86.3%, while its conversion efficiency over a wide load range from 1 µW to 50 mW is 65.3% or more. The new SIMO DC-DC converter is expected to contribute to lengthening of the operating time of IoT devices powered by coin type lithium-ion batteries.

 
*Toshiba Review (Vol.72, No.5, November 2017)

새로운 창이 열립니다 새로운 창이 열립니다

To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.