Contact us

Low noise superjunction MOSFET with integrated snubber structure

Low noise superjunction MOSFET with integrated snubber structure

H. Yamashita et al., "Low noise superjunction MOSFET with integrated snubber structure," 2018 IEEE 30th International Symposium on Power Semiconductor Devices and ICs (ISPSD), Chicago, IL, 2018, pp. 32-35. doi: 10.1109/ISPSD.2018.8393595

Ⓒ2018 IEEE. Personal use of this material is permitted. Permission from IEEE must be obtained for all other uses, in any current or future media, including new collective works, for resale or redistribution to servers or lists, or reuse of any copyrighted component of this work in other works. And published article is uploaded in IEEE Xplore (https://ieeexplore.ieee.org/document/8393595)

새로운 창이 열립니다 새로운 창이 열립니다

To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.