Contact us

A 20.5TOPS and 217.3GOPS/mm2 Multicore SoC with DNN Accelerator and Image Signal Processor Complying with ISO26262 for Automotive Applications

A 20ch TDC/ADC hybrid SoC for 240×96-pixel 10%-reflection <0.125%-precision 200m-range imaging LiDAR with smart accumulation technique

Y. Yamada et al., "7.2 A 20.5TOPS and 217.3GOPS/mm2 Multicore SoC with DNN Accelerator and Image Signal Processor Complying with ISO26262 for Automotive Applications," 2019 IEEE International Solid- State Circuits Conference - (ISSCC), San Francisco, CA, USA, 2019, pp. 132-134.
doi: 10.1109/ISSCC.2019.8662459
 

Ⓒ2019 IEEE. Personal use of this material is permitted. Permission from IEEE must be obtained for all other uses, in any current or future media, including new collective works, for resale or redistribution to servers or lists, or reuse of any coyrighted component of this work in other works. And published article is uploaded in IEEE Xplore (https://ieeexplore.ieee.org/document/8662459)

새로운 창이 열립니다 새로운 창이 열립니다

To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.