ESV

In developing your designs, please ensure the datasheet.

ESVpackage
Toshiba Package Code 1-2W1S/SON5-P-0.50S
JEITA SC-107BB
Package Code SOT-553
Mounting Surface Mount
Pins 5
Width×Length×Height
(mm)
1.6×1.6×0.55
Land pattern(2D Model)
3D Model STEP
Package Dimensions (mm)
/
Land pattern dimensions for
reference only (mm)

Packing Method Embossed Tape
Packing Name TPL3 / L3 TE85L / L
Minimum Quantity 8000 pcs/Reel 4000 pcs/Reel
Tape Width (mm) 8
Tape Dimensions (mm)
/
Reel Dimensions (mm)


Download package data for CAD tool, such as 3D model data in STEP format and reference land pattern data designed following JEITA ET-7501 Level3.

  • 3D model(.stp): 3D model Data in STEP Format
  • Land Pattern(.dxf): Land pattern Data in DXF Format
  • Land Pattern(.xml):Land pattern Data in JEITA LPB C-format
  • Land Pattern(.dra):Land pattern Data for Cadence®OrCAD®
  • Land Pattern(.ftp): Land pattern Data for Zuken®CR-5000/CR-8000
Jump to Package & Packing Information
A new window will open