ZIP Type

Features of Zigzag Inline Package (ZIP)

  • Features: Packages that have a heat sink to enhance thermal performance
  • Structure: Packages that have two rows of staggered leads on one side
  • Intended Use: Consumer equipment
  • Lead Pitch: 1.00 mm
  • Body size: 15.7 × 28.8 mm
  • Lead Count: 25 pins

ZIP Lineup

Package Type Package Name Pins
Body Size
(mm)
Pin Pitch
(mm)
Height(Max)
(mm)
ZIP 25 28.8 x 4.5
1 19.37