Contact us

새로운 창이 열립니다 새로운 창이 열립니다

3-phase brushless DC motor driver

Product part number Maximum ratings Unique Technology Package
Voltage
[V]
Current
[A]
InPAC(Intelligent Phase Control) Closed Loop One hall element drive
TB67B001FTG 25 3.0       QFN36
TB67B008FNG 25 3.0       SSOP24
TB67B008FTG 25 3.0       QFN24
TB67B000HG 500 2.0       HDIP30
TB67B000FG 500 2.0       HSSOP34
TB67Z800FTG 25 3.0       QFN36
TC78B015FTG 25 3.0     QFN36
TC78B015AFTG 36 3.0     QFN36
TC78B016FTG 40 3.0     QFN36
TC78B025FTG 18 4.0 QFN24
TB6605FTG 30 0.02       QFN36
TC78B002FTG 18 1.5       QFN16
TC78B006FNG 40 0.02       SSOP16

Reference design files

검토 중인 분께

문의사항이 있으시면 아래 링크를 클릭하십시오.

기술적인 질문
구입, 샘플, 신뢰성에 대한 문의
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.