Camera Interface Bridge ICs

The camera interface bridge enables high-speed transfer of camera image data to support today’s higher camera resolutions.

Lineup

Part Number
Package Image



Input (1) MIPI® CSI-2 4 Data Lanes × 1ch
(2) Parallel input 24bit@154MHz
Output (1) Parallel output 24bit@100MHz
(2) MIPI® CSI-2 4 Data Lanes × 1ch
Package BGA72 (72 balls)
4.5 mm × 4.5 mm, 0.4 mm Ball pitch
BGA80 (80 balls)
7.0 mm × 7.0 mm, 0.65 mm Ball pitch
Status MP MP

문의

기술 문의

문의

문의

자주 있는 문의

자주 있는 문의

* MIPI® is registered service marks of MIPI Alliance, Inc.
* Other company names, product names, and service names may be trademarks of their respective companies.