Contact us

새로운 창이 열립니다 새로운 창이 열립니다

Storage Solutions for Automotive Information & Entertainment Systems

Automotive Information & Entertainment Systems

Self-driving cars require large-capacity storage in addition to the storage for the current navigation map data as well as for music and other personal data.
Toshiba offers hard disk drives ideal for automotive applications.

Examples for Automotive Information & Entertainment Systems

Examples for Automotive Information & Entertainment Systems

Capacity HDD
300GB
200GB
100GB

Toshiba HDDs for Automotive Information & Entertainment Systems

HDD-image
  • Toshiba MQ01AADxxxC series are designed for the demanding automotive environments and applications.
  • The rugged design of the MQ01AADxxxC series enables optimized operation at higher altitudes, greater temperature ranges and vibrational conditions compared to normal HDDs for PCs (MQ01ABDxxxV series).
  • The MQ01AADxxxC series are available in capacities up to 320 GB.

Toshiba Automotive HDDs Shock-proof Technology

Toshiba Automotive HDDs Shock-proof Technology:
The HDDs monitor the acceleration of the vibration. When an automobile passes
a bumpy road, the HDDs estimate effects on the read/write-head position and
correct it in real time.

Capacity Model Number Rotation Speed
(rpm)
Interface Operating Temperature
(℃)
Dimensions
320GB MQ01AAD032C 4,200 Serial ATA 2.6 / ATA8
3.0 Gbit/s, 1.5 Gbit/s
-30 ~ +85 69.85mm(Width)
× 100.0mm(Length)
× 9.5mm(Height),
109g Max(Weight)
200GB MQ01AAD020C
100GB MQ01AAD010C
  • Definition of capacity: Toshiba defines a megabyte (MB) as 1,000,000 bytes, a gigabyte (GB) as 1,000,000,000 bytes and a terabyte (TB) as 1,000,000,000,000 bytes. A computer operating system, however, reports storage capacity using powers of 2 for the definition of 1GB = 230 = 1,073,741,824 bytes and therefore shows less storage capacity. Available storage capacity (including examples of various media files) will vary based on file size, formatting, settings, software and operating system, such as Microsoft Operating System and/or pre-installed software applications, or media content. Actual formatted capacity may vary.

The products shown herein are intended for IVI applications.
Contact your Toshiba sales representative for consultation about unintended applications and the test conditions for the quality of respective products.

Related pages

검토 중인 분께

문의사항이 있으시면 아래 링크를 클릭하십시오.

기술적인 질문
구입, 샘플, 신뢰성에 대한 문의
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.