General Purpose Logic ICs

As more and more electronic equipment has been digitized and networked recently, the importance of standard logic ICs such as level shifters and bus switches, especially those with an enhanced interface, has increased. Toshiba has over 40 years of experience in General Purpose Logic ICs, and not only offers standard logic ICs in conventional packages but also meets new customer needs quickly.
Toshiba offers one-gate logic ICs, high-speed bus switches (for USB 3.0, PCI Express 3.0, etc.) and other devices housed in a ultra-small leaded package (1 × 1 mm fSV). This package is designed for mobile applications to help reduce their size and thickness and to realize low-voltage operation.

Lineup

CMOS Logic ICs
Toshiba supports a wide supply voltage range extending from the low-voltage and high-speed TC74VCX series to the high-voltage-logic TC4000 series. Toshiba CMOS logic ICs are available in a wide range of package sizes.
One-Gate Logic ICs (L-MOS)
Toshiba was the first in the world to release one-gate logic ICs. As a pioneer in the industry, we will expand the lineup of various products, such as small, thin and low-voltage-operation products.
Bus Switches
Toshiba supports 3V and 5V products with low on-resistance and various power supply systems as well as low-capacity products for high-speed communication lines.
Level Shifters
Ideal as an interface between systems using different supply voltages.
Bidirectional signal-level conversion is possible in a wide supply voltage range.
Automotive Logic ICs
With various functions, an extensive product lineup (low-voltage operation, high-speed type), and small surface-mount packages, we offer products that meet diverse customer needs.

You can narrow down the search for applicable products by selecting specifications.

Product type
Function1
Function2
Number of Circuits
VCC (Max) (V)
Package name (Toshiba)
AEC-Q100
(*) For more information please contact the sales representative.
Results:
Product type
Function1
Function2
Number of Circuits
VCC (Max) (V)
Package name
AEC-Q100
(*) For more information please contact the sales representative.
Results:
Product type
Function
Number of Circuits
VCC (Max) (V)
Package name
Results:
Product type
Direction of data transmission
Number of Circuits
Package name
Results:

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Documents

Technical topics

문의

기술 문의

문의

문의

자주 있는 문의

자주 있는 문의
A new window will open