Contact us

새로운 창이 열립니다 새로운 창이 열립니다

백색 LED

Toshiba Semiconductor & Storage Products Company has decided to terminate the white LED business at the end of March 2016.

We would like to express our sincere gratitude for your patronage over the years.
 

For details, please see the following press release:

White LED Lineup

  • Lens-Top Power LEDs in a 3.5 mm × 3.5 mm Package
TL1L4 Series

(Not Recommended for New Design)

・hot bin sorting

・High luminous flux of over 160lm*
・Also available in ranks with high luminous flux
・Up to 3-watt drive at 85°C

(*350 mA , 25℃)

TL1L3 Series

(Not Recommended for New Design)

・145-lm Standard LEDs
・High-quality project images for flashlight applications
・Up to 2-watt drive at 85°C

TL1L2 Series

(Not Recommended for New Design)


・3.5 mm × 3.5 mm package
・General-purpose package

  • Chip Scale Package(CSP)LED Lineup

TL1WK Series

(Not Recommended for New Design)

・0.65 mm × 0.65 mm package

・Thermally enhanced 0.2-watt-class point light source LEDs

TL2WU Series

(Not Recommended for New Design)

・0.65 mm × 0.35 mm package

・Suitable for increasing the brightness of LED displays

  • Mid-Power and Flat-Top LEDs
TL2FL Series

(Not Recommended for New Design)

・3.0 mm×1.4 mm package
・General-purpose package
・0.2-wat class

TL3GB Series

(Not Recommended for New Design)

・3.0 mm×3.0 mm package
・2 chip:Vf ~ 6V
・0.6-wat class

TL1F2 Series

(Not Recommended for New Design)

・6.4 mm×5.0 mm package

・1-wat class

Lens-Top Power LEDs in a 3.5 mm × 3.5 mm Package

TL1L4 Series (Not Recommended for New Design)

Test conditions: IF = 350 mA, Tj = 85℃ (Hot binning)

Package
L x W (mm)
Color
Temp.
(K)
Part Number Data
Sheet
Luminous
Flux
ΦV (lm)
Chromaticity Coordinates Color
Rendering
Ra
Forward
Voltage
VF (V)
Viewing
Angle
1/2
LED Chip
Type
@Ta=25℃ @Tj=85℃ Cx Cy

3.5×3.5

8000 TL1L4-CW0,L 160* 135 0.294 0.308 70min 2.8 120 GaN-on-Si
6500 TL1L4-DW0,L5A5B - 150 min 0.313 0.329 70min 2.8 120 GaN-on-Si
TL1L4-DW0,L4A5B - 140 min 0.313 0.329 70min 2.8 120 GaN-on-Si
TL1L4-DW0,L 160* 135 0.313 0.329 70min 2.8 120 GaN-on-Si
5700 TL1L4-NT0,L5A5B - 150 min 0.329 0.342 70min 2.8 120 GaN-on-Si
TL1L4-NT0,L4A5B - 140 min 0.329 0.342 70min 2.8 120 GaN-on-Si
TL1L4-NT0,L 160* 135 0.329 0.342 70min 2.8 120 GaN-on-Si
5000 TL1L4-NW0,L5A5B - 150 min 0.345 0.355 70min 2.8 120 GaN-on-Si
TL1L4-NW0,L4A5B - 140 min 0.345 0.355 70min 2.8 120 GaN-on-Si
TL1L4-NW0,L 160* 135 0.345 0.355 70min 2.8 120 GaN-on-Si
4000 TL1L4-WH0,L4A5B - 140 min 0.382 0.380 70min 2.8 120 GaN-on-Si
TL1L4-WH0,L 160* 135 0.382 0.380 70min 2.8 120 GaN-on-Si
5700 TL1L4-NT1,L 145* 125 0.329 0.342 80min 2.8 120 GaN-on-Si
5000 TL1L4-NW1,L 145* 125 0.345 0.355 80min 2.8 120 GaN-on-Si
4000 TL1L4-WH1,L 140* 120 0.382 0.380 80min 2.8 120 GaN-on-Si
3000 TL1L4-LW1,L 135* 115 0.434 0.403 80min 2.8 120 GaN-on-Si
2700 TL1L4-LL1,L 130* 110 0.458 0.410 80min 2.8 120 GaN-on-Si

* : Luminous Flux @Ta=25℃ is reference value.

TL1L3 Series (Not Recommended for New Design)

Test conditions: IF = 350 mA, Ta = 25℃

Package
L x W (mm)
Color
Temp.
(K)
Part Number

Data
Sheet

Luminous
Flux
ΦV (lm)
Chromaticity Coordinates Color
Rendering
Ra
Forward
Voltage
VF (V)
Viewing
Angle
1/2
LED Chip
Type
@Ta=25℃ @Tj=85℃ Cx Cy

3.5×3.5

6500 TL1L3-DW0,L4A5B 140 min - 0.313 0.329 70min 2.85 100 GaN-on-Si
5700 TL1L3-NT0,L4A5B 140 min - 0.329 0.342 70min 2.85 100 GaN-on-Si
5000 TL1L3-NW0,L4A5B 140 min - 0.345 0.355 70min 2.85 100 GaN-on-Si

Test conditions: IF = 350 mA, Tj = 25℃ (Hot binning)

Package
L x W (mm)
Color
Temp.
(K)
Part Number Data
Sheet
Luminous
Flux
ΦV (lm)
Chromaticity Coordinates Color
Rendering
Ra
Forward
Voltage
VF (V)
Viewing
Angle
1/2
LED Chip
Type
@Ta=25℃ @Tj=85℃ Cx Cy

3.5×3.5

7500 TL1L3-CW0,L 135 - 0.298 0.313 65min 2.85 100 GaN-on-Si
6500 TL1L3-DW0,L 145 - 0.313 0.329 70min 2.85 100 GaN-on-Si
5700 TL1L3-NT0,L 145 - 0.329 0.342 70min 2.85 100 GaN-on-Si
5000 TL1L3-NW0,L 145 - 0.345 0.355 70min 2.85 100 GaN-on-Si
5000 TL1L3-NW1,L 135 - 0.345 0.355 80min 2.85 100 GaN-on-Si
4000 TL1L3-WH1,L 129 - 0.382 0.380 80min 2.85 100 GaN-on-Si
3000 TL1L3-LW1,L 119 - 0.434 0.403 80min 2.85 100 GaN-on-Si
2700 TL1L3-LL1,L 112 - 0.458 0.410 80min 2.85 100 GaN-on-Si

TL1L2 Series (Not Recommended for New Design)

Test conditions: IF = 350 mA, Ta = 25℃

Package
L x W (mm)
Color
Temp.
(K)
Part Number Data
Sheet
Luminous
Flux
ΦV (lm)
Chromaticity Coordinates Color
Rendering
Ra
Forward
Voltage
VF (V)
Viewing
Angle
1/2
LED Chip
Type
@Ta=25℃ @Tj=85℃ Cx Cy

3.5×3.5
6500 TL1L2-DW0,L 135 - 0.313 0.329 70min 2.85 120 GaN-on-Si
5000 TL1L2-NW0,L 135 - 0.345 0.355 70min 2.85 120 GaN-on-Si
5000 TL1L2-NW1,L 128 - 0.345 0.355 80min 2.85 120 GaN-on-Si
4000 TL1L2-WH1,L 120 - 0.382 0.380 80min 2.85 120 GaN-on-Si
3000 TL1L2-LW1,L 111 - 0.434 0.403 80min 2.85 120 GaN-on-Si
2700 TL1L2-LL1,L 104 - 0.458 0.410 80min 2.85 120 GaN-on-Si

Chip Scale Package(CSP)LED Lineup

TL1WK Series (Not Recommended for New Design)

Test conditions: IF = 60 mA、Ta = 25℃

Package
L x W (mm)
Color
Temp.
(K)
Part Number データ
シート
Luminous
Flux
ΦV (lm)
Chromaticity
Coordinates
Color
Rendering
Ra
Forward
Voltage
VF (V)
Viewing
Angle
1/2
LED Chip
Type
X座標
Cx
Y座標
Cy

0.65×0.65
6500 TL1WK-DW1,L 21.8 0.313 0.329 80min 2.8 165 GaN-on-Si
5700 TL1WK-NT1,L 21.8 0.329 0.342 80min 2.8 165 GaN-on-Si
5000 TL1WK-NW1,L 21.8 0.345 0.355 80min 2.8 165 GaN-on-Si
4000 TL1WK-WH1,L 20.7 0.382 0.380 80min 2.8 165 GaN-on-Si
3000 TL1WK-LW1,L 18.8 0.434 0.403 80min 2.8 165 GaN-on-Si
2700 TL1WK-LL1,L 18.5 0.458 0.410 80min 2.8 165 GaN-on-Si

TL2WU Series (Not Recommended for New Design)

Test conditions: IF = 5 mA、Ta = 25℃

Package
L × W (mm)
Part Number Data
Sheet
Luminous
Flux
ΦV (lm)
Luminous
intensity
IV (mcd)
Chromaticity
Coordinates
Forward
Voltage
VF (V)
Viewing
Angle
1/2
LED Chip
Type
Cx Cy

0.65×0.35
TL2WU-DWJ,L 1.8 220* 0.307 0.315 2.61 150/180** GaN-on-Si

* : Luminous intensity is reference value

** : Horizontal / Vertical

Mid-Power and Flat-Top LEDs

TL2FL Series (Not Recommended for New Design)

Test conditions: IF = 65 mA、Ta = 25℃

Package
L x W (mm)
Color
Temp.
(K)
Part Number Data
Sheet
Luminous
Flux
ΦV (lm)
Chromaticity Coordinates Color
Rendering
Ra
Forward
Voltage
VF (V)
Viewing
Angle
1/2
LED Chip
Type
Cx Cy

3.0×1.4
6500 TL2FL-DW1,L 22.9 0.313 0.329 80min 2.82 120 GaN-on-Si
5000 TL2FL-NW0,L 25.4 0.345 0.355 70min 2.82 120 GaN-on-Si
5000 TL2FL-NW1,L 22.9 0.345 0.355 80min 2.82 120 GaN-on-Si
4000 TL2FL-WH1,L 22.9 0.382 0.380 80min 2.82 120 GaN-on-Si
3000 TL2FL-LW1,L 20.4 0.434 0.403 80min 2.82 120 GaN-on-Si
2700 TL2FL-LL1,L 19.6 0.458 0.410 80min 2.82 120 GaN-on-Si

TL3GB Series (Not Recommended for New Design)

Test conditions: IF = 100 mA、Ta = 25℃

Package
L x W (mm)
Color
Temp.
(K)
Part Number Data
Sheet
Luminous
Flux
ΦV (lm)
Chromaticity
Coordinates
Color
Rendering
Ra
Forward
Voltage
VF (V)
Viewing
Angle
1/2
LED Chip
Type
Cx Cy

3.0×3.0 
6500 TL3GB-DW1,L   68.0 0.313 0.329 80min 5.76 120 GaN-on-Si
5000 TL3GB-NW0,L   72.0 0.345 0.355 70min 5.76 120 GaN-on-Si
5000 TL3GB-NW1,L   68.0 0.345 0.355 80min 5.76 120 GaN-on-Si
4000 TL3GB-WH1,L   66.3 0.382 0.380 80min 5.76 120 GaN-on-Si
3000 TL3GB-LW1,L   61.1 0.434 0.403 80min 5.76 120 GaN-on-Si
2700 TL3GB-LL1,L   59.3 0.458 0.410 80min 5.76 120 GaN-on-Si

TL1F2 Series (Not Recommended for New Design)

Test conditions: IF = 350 mA, Ta = 25℃

Package
L x W (mm)
Color
Temp.
(K)
Part Number Data
Sheet
Luminous
Flux
ΦV (lm)

Chromaticity
Coordinates

Color
Rendering
Ra
Forward
Voltage
VF (V)
Viewing
Angle
1/2

LED Chip
Type

@Ta=25℃ @Tj=85℃ Cx Cy

6.4×5.0
6500 TL1F2-DW0,L 135 - 0.313 0.329 70min 2.85 120 GaN-on-Si
5000 TL1F2-NW0,L 135 - 0.345 0.355 70min 2.85 120 GaN-on-Si
5000 TL1F2-NW1,L 128 - 0.345 0.355 80min 2.85 120 GaN-on-Si
4000 TL1F2-WH1,L 120 - 0.382 0.380 80min 2.85 120 GaN-on-Si
3000 TL1F2-LW1,L 105 - 0.434 0.403 80min 2.85 120 GaN-on-Si
2700 TL1F2-LL1,L 100 - 0.458 0.410 80min 2.85 120 GaN-on-Si

All values shown are typical values

To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.