Contact us

새로운 창이 열립니다 새로운 창이 열립니다

Linear Image Sensors for MFPs (A4 Read)

Toshiba offers high-speed and high-sensitivity products for A4 600dpi and 1200dpi. Toshiba products enable fast scanning speeds, and their high-sensitivity reduces the loss of illumination due to LED light sourcing movement.

Product Lineup

Product RoadmapTCD2564DGTCD2565BFGTCD2566BFG

Product Highlights

A4/600dpi RGB color + B/W CCD (3-channel outputs): TCD2566BFG

TCD2566BFG

High-speed (55cpm) image scanning can be achieved with MTF (Modulation Transfer Function) at A4 600dpi × 600dpi.

  • High sensitivity: Up to 1.2 times compared to the Toshiba TCD2563BFG sensor
  • High-speed 35MHz data rate
  • Low-power consumption: Up to 25% reduction compared to the Toshiba TCD2563BFG sensor
  • High-resolution (main scanning × sub scanning): 600×300dpi→600×600dpi
  • High-MTF (sub scanning): improved by up to 42% from 38.8% compared to the Toshiba TCD2563BFG sensor

Functional Comparison

Part Number TCD2919BFG TCD2565BFG TCD2566BFG
Color B/W Color B/W Color B/W
Package Image
Package Size (mm) 41.0 x 6.1 x 2.8
Pins 22
Line spacing (Line) R-G
G-B
B-B/W R-G
G-B
B-B/W R-G
G-B
B-B/W
1200dpi 12 24 - - - -
600dpi 6 12 2 6 12 11
Power Supply
Voltage
(V) (typ.)
10 10 10
Clock Driving
Voltage
(V) (typ.)
3.3 5.0 5.0
Data Rate
(MHz) (max)
35
(35 x 1 output)
70
(35 x 2 output)
35
(35 x 1 output)
70
(35 x 2 output)
35
(35 x 1 output)
70
(35 x 2 output)
Pixel Number 10,680 x 3 10,680 5,400 x 3 5,400 5,340 x 3 5,340
Pixel Size (µm) 2.625 x 8.4 5.25 x 5.25 5.25 x 6.825 5.25 x 8.4
Sensitivity
(V/lx・s) (typ.)
R G B B/W R G B B/W R G B B/W
High gain 12.2 13.4 7.9 36.8 - - - -
Low gain 8.3 9.0 5.3 24.7 - - - -
600dpi - - 10.2 9.2 4.0 17.6 - 59.4
TDI"ON" - - - - 31.7 32.8 19.9 -
TDI"OFF" - - - - 15.8 16.4 10.0 -
Saturation Output
Voltage
(V) (min)
- - 1.5 2.0
High gain 1.0 2.0 - - - -
Low gain 0.85 1.7 - - - -
Dark Signal Voltage
(mV) (typ.)
0.6 1.1 1.0 1.1 0.6
DC Power Dissipation
(mW) (typ.)
432 407 450 430 400 600
Product List

Linear Image Sensors (for A4 read) Product Lineup
Search for linear image sensors that best suit your needs.

검토 중인 분께

문의사항이 있으시면 아래 링크를 클릭하십시오.

기술적인 질문
구입, 샘플, 신뢰성에 대한 문의
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.