Sensors

We offer a lineup of compact digital-output magnetic sensors that detect the magnetic flux density of a magnet and output digital signals.
Ideal for notebook computers, digital cameras, electronic dictionaries, etc. with open-close functions.

Lineup

Magnetic Sensors
Toshiba magnetic sensors feature excellent magnetic detection and a small package that is easy to use. We offer the high-sensitivity-type TCS30 series and the standard-type TCS40 series.
Thermoflagger™ (Over temperature detection IC)
Toshiba Thermoflagger™ with PTC thermistor detects abnormal over temperature of electronic devices. This solution can detect a wide area of abnormal over temperature at inexpensive.

Documents

Reference Design

Over Temperature Detection IC ThermoflaggerTM Application Circuit (TCTH021AE / Push-pull type)
This reference design provides design guide, data and other contents of Over Temperature Detection IC ThermoflaggerTM Application Circuits (TCTH021AE / Push-pull type). In combination with PTC thermistor(s), the ThermoflaggerTM can be used to detect over temperature at multiple locations within a device. Details of other application circuits of the ThermoflaggerTM are also provided.
Over Temperature Detection IC ThermoflaggerTM Application Circuit (TCTH021BE / Open-drain type)
This reference design provides design guide, data and other contents of Over Temperature Detection IC ThermoflaggerTM Application Circuit (TCTH021BE / Open-drain type). In combination with PTC thermistor(s), this ThermoflaggerTM can be used to detect over temperature at multiple locations within a device.

문의

기술 문의

문의

문의

자주 있는 문의

자주 있는 문의
A new window will open