Toshiba Client-grade and Internal-Specialty HDD storage devices provide unsurpassed quality and reliability for consumer and work-load limited storage deployments. Leading PC and Consumer platform OEMs consistently rely on Toshiba for cost-efficient capacity with field-proven quality.
Up to 10 TB, 24/7 operation, Support for up to 64 Cameras
Up to 18 TB, 24/7 Operation, Support for up to 8 Drive Bay
2.5-inch 7mm or 3.5-inch, Up to 14 TB PC-grade capacity, Wide array of PC-grade models
2.5-inch and 3.5-inch models, Up to 3 TB, Low Power Consumption