Sub processing circuit

Examples of acoustic and gimmick control circuits linked to various control signals

Sub processing circuit

Lineup

7-segment LED driver

Part number TB62785NG TB62785FTG
Package SDIP24 VQFN24
Outputs 4 columns ×7 outputs
Operating voltage 4~5.5V
Internal power supply 17
Max. LED power supply 17
Max. output current 50mA
Cascade connection  ○
PWM control ○ 16-step light control possible (total)

Full color LED driver

  2 wire SPI 1-wire I/F
Part number TB62781FNG TB62D612FTG TB62D786FTG TB62D787FTG
Package   SSOP20  WQFN36   VQFN24  VQFN40
Outputs 9 24 9 24
Operating voltage 3~5.5V 7~26V
Max. LED power 26V
Max. output current Constant current range 5~40mA, Max. 80mA
PWM control  Each output 128-step PWM controllable

Stepping motor driver

Part number TB67S285FTG TB67S289FTG
Output withstand voltage (Abs. Max.) 50V
Output current (Abs. Max.) 3.0A 3.0A
Output ON-resistance (H+L) 0.4Ω 0.4Ω
Control impedance 3-wire serial Clock input
Step 1/1, 1/2 1/1, 1/2, 1/4, 1/8, 1/16, 1/32
Features AGC (step-out prevention), ADMD (high efficiency control), ACDS (detection resistor-less) 
Error detection overheating, overcurrent, low voltage, open load
Package QFN48

CMOS logic IC : Buffer

Part number 74VHC541FT TC74VHC9541P
Package TSSOP20B DIP20
VCC [V] 2.0 to 5.5 2.0 to 5.5
ICC [μA] 4.0 4.0
IOH/L [mA] ±8.0 (Vcc=4.5V) ±8.0 (Vcc=4.5V)
tPLH/HL [ns] 3.5 (Vcc=5.0V) 5.0 (Vcc=5.0V)

Bipolar type stepping motor driver

Part number TB67S101AFTG TB67S105FTG TB67S109AFTG
Max. output voltage 50V
Max. output current 4.0A 3.0A 4.0A
On-resistance(H+L) 0.49Ω 0.6Ω 0.49Ω
Control interface Phase interface 3-wire serial Clock input
Control step 1/1, 1/2,, 1/4 1/1, 1/2 1/1, 1/2, 1/4, 1/8, 1/16, 1/32
Other feature DIP type available Torch control(4b) ADMD available
Abnormality detection Over heat, over current, open load
Package except QFN48 HTSSOP48/SDIP24 Only QFN48 HSSOP48

Unipolar type stepping motor driver

Part number TB67S141FTG TB67S145FTG TB67S149FTG
Max. output voltage 84V
Max. output current 3.0A
On-resistance(H+L) 0.25Ω
Control interface Phase input 3-wire serial Clock input
Control step 1/1, 1/2,, 1/4 1/1, 1/2 1/1, 1/2, 1/4, 1/8, 1/16, 1/32
Other feature DIP/ZIP available Small package High resolution u step
Abnormality detection Over heat, over current, under low voltage
Package except QFN48 HZIP25/SDIP24 Only QFN48 HZIP25/HSSOP48

문의

기술 문의

문의

문의

자주 있는 문의

자주 있는 문의