Dust Monitor

Example of Dust Monitor Block Diagram

Circuit Description

Dust Monitor

As the IoT equipment of the air cleaners advances, the dust sensors installed in the air cleaner are not only used for controlling the equipment, but also the data is sent to the cloud, and AI operates the  air cleaner in anticipation of various scenes. In order to transmit the sensed data on the cloud, it is necessary to digitize the sensing signal regardless of whether it is wired or wireless. AD converter (ADC) is generally used to digitally convert the analog signal of the sensor output. One of the important indicators of ADC applications for accurate digital conversion is the input of an appropriate level of analog signal. Generally, high-precision sensors often use delicate sensing elements, and the output signal is often a weak analog signal. Therefore, in some cases, accurate digital conversion cannot be achieved even if the sensor output is directly input to the ADC. An operational amplifier is used in such cases. In order to achieve high-precision amplification, high noise performance is required for an operational amplifier for amplifying analog signals of weak sensor outputs to appropriate signal levels at the ADC input. Toshiba offers TC75S67TU, which is an optimum CMOS operational amplifier for amplifying sensor signals. TC75S67TU achieves a low noise level of 6 nV/√Hz (f=1 kHz, GV=40 dB, typical) equivalent input noise voltage.

Stable power supply is also critical to the low-noise performance of TC75S67TU. In order to make the power supply more stable, it is also recommended that the power supply for the operational amplifier is isolated from the power supply for other electronic circuits. The use of Toshiba's LDO regulator TCR3UG series enables high precision power supplies with low current consumption. TCR3UG series has a lineup of 0.1V steps of output voltage. Select the optimum voltage according to the power supply status in the system and the specifications of the sensors and ADCs.

TC75S67TU achieves a low noise level of 6 nV/√Hz (f=1 kHz, GV=40 dB, typical) equivalent input noise voltage. In addition, by adopting CMOS processing, low power dissipation is also realized at the same time.

Product name

Package
(Width×Length×Height mm)

Product Overview

Checking On-line distributor inventory

TC75S67TU

UFV
(2.0×2.1×0.7)

Ultra Low Noise Operational Amplifier,  VNI=6nV/√Hz (Typ.) (@VDD=2.5V, f=1kHz)

Toshiba offers a wide choice of LDO regulators in packages ranging from general-purpose to ultra-compact that are suitable for high-performance requirements, such as low noise, high Power Supply Rejection Ratio (PSRR), high output current stability (load transient response), and low current consumption, which are particularly required for advanced analog circuits.

Product Number

Package
(Width×Length×Height mm)

Product Overview

Checking On-line distributor inventory

TCR3UG50A

WCSP4F
(0.645×0.645×0.33)

Low quiescent current 0.34μA (Typ.) (@IOUT=0mA), VOUT=5.0V (Typ.), IOUT=300mA (Max)

Other Circuit Description

Power Management

Motor Drive

Other block diagrams

Power supply circuit
Example of flyback type AC-DC converter circuit
Application / Air cleaner
Main motor drive unit (When AC motor is used)
Example of circuit using AC motor
Application / Air cleaner
Operation unit (Example of Key/LED)
Application / Air cleaner
Operation unit (Example of touch panel)
Application / Air cleaner

Other Technical Content

Uninterruptible Power Supply (UPS) Solution
Improving power supply performance and protection function contributes to energy saving and stable operation
Blood glucose meter solution
Realize high precision measurement and low power consumption in a small size
Surveillance Camera Solutions
Increasing demand of Functions and High resolution video
Programmable Logic Controller (PLC) Solution
Contributes to energy saving and stable operation by improving power supply performance and protective functions
Thermostat Solutions
Contributes to Product miniaturization, Long-life operation and Improvement of Quality and Reliability
Air Cleaner Solutions
Cleans Dirty Air by Linking "Filtration" with High-performance Filters and IoT
IoT sensor solutions
Ultra-low power consumption with high precision sensing in small size
Electric Toothbrush Solution
How to Obtain Oral Care that cannot be achieved by Human Hands?
Wireless Earphone Solution
For Long Time Operation with a Small Battery on a Wireless Earphone
Semiconductor Solutions for Air Conditioners
How to Increase Air Conditioning Performance without Increasing Power Consumption?
Smart Speaker Solution
Towards home network hub adding displays and cameras
Semiconductor Solutions for Servers
Contribute to Energy Saving and Stable Operation by Improving Power Supply Performance and Protective Functions
SSD Solution
Towards achievement compact size, high reliability and long life
Smartwatch Solution
To Realize More Features, Longer Operating Time and Smaller Size
Cordless Power Tool Solution
To Realize Compact, Light, Easy-to-Carry and Easy-to-Work with Long Time Operation