Motor Drive

Example of Motor Drive Circuit Block Diagram

Circuit Description

Example of Motor Drive Circuit Block Diagram

Air cleaners use motors in many situations, including dust collection, ventilation, and compressors with dehumidification. In the past, AC motors were mostly used, but BLDC motors began to be used as air cleaners become more slim and more energy-efficient. BLDC motors have features such as energy saving, long life, low noise, small size and light weight. BLDC motors are playing a leading role in replacing AC motors, particularly in functions requiring controllability and parts requiring long service life. In order to control BLDC motors with high efficiency, Toshiba's high voltage intelligent power ICs employ the latest high voltage fine SOI (Silicon On Insulator) processes and a compact surface-mount package to enable compact and high-efficiency BLDC motor drive with low switching loss and a few peripheral components.

The high-voltage intelligent power ICs use the latest high-voltage fine SOI (Silicon On Insulator) process as well as small surface mount packages, enabling compact, high efficiency BLDC motor drive with low switching loss and a small number of peripheral components.

Product name

Package
(Width×Length×Height mm)

Product Overview

Checking On-line distributor inventory

TPD4162F

HSSOP31
(17.5×11.93×2.2)

600V 3-phase Full bridge BLDC Motor Driver, VBB=600V (Max), IOUT=0.7A (Max), VCC=17.5V (Max)

Other Circuit Description

Power Management

Dust Monitor

Other block diagrams

Power supply circuit
Example of flyback type AC-DC converter circuit
Application / Air cleaner
Main motor drive unit (When AC motor is used)
Example of circuit using AC motor
Application / Air cleaner
Operation unit (Example of Key/LED)
Application / Air cleaner
Operation unit (Example of touch panel)
Application / Air cleaner

Other Technical Content

Uninterruptible Power Supply (UPS) Solution
Improving power supply performance and protection function contributes to energy saving and stable operation
Blood glucose meter solution
Realize high precision measurement and low power consumption in a small size
Surveillance Camera Solutions
Increasing demand of Functions and High resolution video
Programmable Logic Controller (PLC) Solution
Contributes to energy saving and stable operation by improving power supply performance and protective functions
Thermostat Solutions
Contributes to Product miniaturization, Long-life operation and Improvement of Quality and Reliability
Air Cleaner Solutions
Cleans Dirty Air by Linking "Filtration" with High-performance Filters and IoT
IoT sensor solutions
Ultra-low power consumption with high precision sensing in small size
Electric Toothbrush Solution
How to Obtain Oral Care that cannot be achieved by Human Hands?
Wireless Earphone Solution
For Long Time Operation with a Small Battery on a Wireless Earphone
Semiconductor Solutions for Air Conditioners
How to Increase Air Conditioning Performance without Increasing Power Consumption?
Smart Speaker Solution
Towards home network hub adding displays and cameras
Semiconductor Solutions for Servers
Contribute to Energy Saving and Stable Operation by Improving Power Supply Performance and Protective Functions
SSD Solution
Towards achievement compact size, high reliability and long life
Smartwatch Solution
To Realize More Features, Longer Operating Time and Smaller Size
Cordless Power Tool Solution
To Realize Compact, Light, Easy-to-Carry and Easy-to-Work with Long Time Operation