부품 번호 검색

상호 참조 검색

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

키워드 검색

파라미터 검색

재고 확인 및 구매

Select Product Categories

Power supply

Examples of power supply circuits for MCU, memory and operational amplifiers / comparators

Circuit Description

Example of Power supply Block Diagram

Operational amplifiers TC75S67TU used for high-precision measuring at the sensor inputs must have a stable power supply to achieve the low-noise performance. In order to make the power supply more stable, it is recommended that the power supply of the op-amp and control MCU must be isolated from the power supply of other electronic circuits. The LDO-regulator's TCR3UG Series enables high-precision power supplies with low current consumption. TCR3UG series offers a lineup of 0.1V steps of output voltage. Select the optimum output voltage according to the specifications of the power supply, sensors, and ADCs in the blood glucose meter system.

Examples of typical recommended products are listed below, and also provide a link to the online distributor inventory search page to buy the product.

Toshiba LDO regulators feature low noise, stable output voltage, low power consumption, and small packages. We offer various products to meet high-performance needs while satisfying local regulations.

Product name

Data sheet Package
(Width×Length×Height mm)

Product Overview

TCR3UG25A
 

PDF

WCSP4F
(0.645×0.645×0.33)

2.5V/300mA output, Ultra Low IQ

TCR3UG30A
 

PDF

WCSP4F
(0.645×0.645×0.33)

3.0V/300mA output, Ultra Low IQ

TCR3UG33A
 

PDF

WCSP4F
(0.645×0.645×0.33)

3.3V/300mA output, Ultra Low IQ

TCR3UG50A
 

PDF

WCSP4F
(0.645×0.645×0.33)

5.0V/300mA output, Ultra Low IQ

Other Circuit Description

Sensor input

Other block diagrams

ESD protection
Examples of protection circuits for signal lines such as switch buttons and displays

Application / Blood Glucose Meter

Control MCU power supply
Examples of power supply circuits for MCU and memory

Application / Blood Glucose Meter

Other Technical Content

Uninterruptible Power Supply (UPS) Solution
Improving power supply performance and protection function contributes to energy saving and stable operation
Blood glucose meter solution
Realize high precision measurement and low power consumption in a small size
Surveillance Camera Solutions
Increasing demand of Functions and High resolution video
Programmable Logic Controller (PLC) Solution
Contributes to energy saving and stable operation by improving power supply performance and protective functions
Thermostat Solutions
Contributes to Product miniaturization, Long-life operation and Improvement of Quality and Reliability
Air Cleaner Solutions
Cleans Dirty Air by Linking "Filtration" with High-performance Filters and IoT
IoT sensor solutions
Ultra-low power consumption with high precision sensing in small size
Electric Toothbrush Solution
How to Obtain Oral Care that cannot be achieved by Human Hands?
Wireless Earphone Solution
For Long Time Operation with a Small Battery on a Wireless Earphone
Semiconductor Solutions for Air Conditioners
How to Increase Air Conditioning Performance without Increasing Power Consumption?
Smart Speaker Solution
Towards home network hub adding displays and cameras
Semiconductor Solutions for Servers
Contribute to Energy Saving and Stable Operation by Improving Power Supply Performance and Protective Functions
SSD Solution
Towards achievement compact size, high reliability and long life
Smartwatch Solution
To Realize More Features, Longer Operating Time and Smaller Size
Cordless Power Tool Solution
To Realize Compact, Light, Easy-to-Carry and Easy-to-Work with Long Time Operation
A new window will open