Digital Input Module

Example of circuit using discrete solution

Circuit Description

Example of circuit using discrete solution

The TVS diode (ESD protection diode) is used to protect the internal circuit from noise and surges that enter from the outside. For signal communication in the module circuit, the external signal line must be isolated from the body. Optical-coupled photocouplers provide simple and reliable isolation. A transistor output photocoupler or an IC output photocoupler which has high-speed communication capability is recommended. In addition, it is essential to observe the safety standards established in each country. Toshiba Photocouplers have been approved by UL1577, VDE:EN60747-5-5, EN62368-1, and other organizations.

Examples of typical recommended products are listed below, and also provide a link to the online distributor inventory search page to buy the product.

Preventing damage or malfunction of the device due to external surge voltage, wide line-up of protection diodes ranging from one line to four lines is available in a small package, and high ESD tolerance and circuit protection performance realized by original process technology.

Product name

Data sheet Package
(Width×Length×Height mm)

Product Overview

Checking On-line distributor inventory

DF2B7ASL

PDF

SOD-962 (SL2)
(0.62×0.32×0.3)

VRMW=5.5V  Vc=8V  RDYN=0.2Ω  Ct=8.5pF

DF2B7AFS

PDF


SOD-923
(1.0×0.6×0.4)

VRMW=5.5V  Vc=8V  RDYN=0.2Ω  Ct=8.5pF

DF2B7ACT

PDF

SOD-882 (CST2)
(1.0×0.6×0.38)

VRMW=5.5V  Vc=8V  RDYN=0.2Ω  Ct=8.5pF

DF2B7AE

PDF

SOD-523 (ESC)
(1.6×0.8×0.6)

VRMW=5.5V  Vc=8V  RDYN=0.2Ω  Ct=8.5pF

DF2B7AFU

PDF

SOD-323 (USC)
(2.5×1.25×0.9)

VRMW=5.5V  Vc=8V  RDYN=0.2Ω  Ct=8.5pF

Toshiba's portfolio of isolators/solid state relays includes photocouplers, solid-state relays and fiber-optic transmission modules. Toshiba's photocouplers help improve the safety, cut the power consumption and reduce the size of end products.

Product name

Data sheet Package
(Width×Length×Height mm)

Product Overview

Checking On-line distributor inventory

TLP292

PDF

SO4
(2.6×7.0×2.1)

Transistor Output   BVS=3.75kVrms

TLP292-4

PDF

SO16
(10.3×7.0×2.1)

Transistor Output   BVS=3.75kVrms

TLP2395

PDF

5pin SO6
(3.7×7.0×2.1)

IC Output   BVS=3.75kVrms

TLP2398

PDF

5pin SO6
(3.7×7.0×2.1)

IC Output   BVS=3.75kVrms

Toshiba was first in the world to release one-gate logic ICs. As a pioneer in the industry, we will expand the lineup of various products, such as small, thin and low-voltage-operation products.

Product name

Data sheet Package
(Width×Length×Height mm)

Product Overview

Checking On-line distributor inventory

TC7WZ07FK

PDF

US8
(2.0×3.1×0.7)

VCC= 1.65 to 5.5V

Non-Inverter (Open Drain)

TC7WZ00FK

PDF

US8
(2.0×3.1×0.7)

VCC= 1.65 to 5.5V

2-Input NAND

Other Circuit Description

Digital Output Module

Power Module

Other block diagrams

Analog input module circuit (single channel)
Example of analog input module circuit by discrete solution
Application / Programmable Logic Controller
Analog output module circuit (multiple channels)
Example of analog output module circuit by discrete solution
Application / Programmable Logic Controller
MCU module (RS-485 communication) circuit
Example of MCU module circuit by discrete solution
Application / Programmable Logic Controller

Other Technical Content

Uninterruptible Power Supply (UPS) Solution
Improving power supply performance and protection function contributes to energy saving and stable operation
Blood glucose meter solution
Realize high precision measurement and low power consumption in a small size
Surveillance Camera Solutions
Increasing demand of Functions and High resolution video
Programmable Logic Controller (PLC) Solution
Contributes to energy saving and stable operation by improving power supply performance and protective functions
Thermostat Solutions
Contributes to Product miniaturization, Long-life operation and Improvement of Quality and Reliability
Air Cleaner Solutions
Cleans Dirty Air by Linking "Filtration" with High-performance Filters and IoT
IoT sensor solutions
Ultra-low power consumption with high precision sensing in small size
Electric Toothbrush Solution
How to Obtain Oral Care that cannot be achieved by Human Hands?
Wireless Earphone Solution
For Long Time Operation with a Small Battery on a Wireless Earphone
Semiconductor Solutions for Air Conditioners
How to Increase Air Conditioning Performance without Increasing Power Consumption?
Smart Speaker Solution
Towards home network hub adding displays and cameras
Semiconductor Solutions for Servers
Contribute to Energy Saving and Stable Operation by Improving Power Supply Performance and Protective Functions
SSD Solution
Towards achievement compact size, high reliability and long life
Smartwatch Solution
To Realize More Features, Longer Operating Time and Smaller Size
Cordless Power Tool Solution
To Realize Compact, Light, Easy-to-Carry and Easy-to-Work with Long Time Operation